Model Number: P022-001

Standard Power Extension Cord, 10A, 18AWG (NEMA 5-15P to NEMA 5-15R), 1-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P022-001-FRONT-L.jpg

 
  • Maximize outlet space when using AC adapters
  • Extend a cord up to 1 ft.
  • ROHS compliant
  • UL Listed
$699

1322136

$699

P022-001

$452

B000WTMAP2

$499

8774852

$452

12-120-757

$449

8056121

$499

8774852

$399

02295389


Overview

Tripp Lite's P022-001 Power Extension/Adapter Cable provides maximum use of power strips and surge suppressors when using AC adapters. By connecting your adapters to this cable, you free up wasted outlets. Attach this cord to an existing cable to extend its length up to 1 ft. Features a NEMA 5-15R receptacle with a NEMA 5-15P plug. UL Listed.

Features

  • Maximize outlet space when using AC adapters
  • Extends a cord up to 1 ft.
  • ROHS compliant
  • NEMA 5-15R to NEMA 5-15P
  • 18AWG x 3C, SJT, 10A, 120V
  • UL Listed

Package Includes

  • P022-001 Power Extension/Adapter Cable
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 1
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 NEMA 5-15P
Side B - Connector 1 NEMA 5-15R
CERTIFICATIONS
Certifications ROHS compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products


Support for P022-001
Do you own a
P022-001?

Get support for your product all in one place!


Find more products by tag:


Clear List