Extension Cord Y Splitter, NEMA 5-15P to 2x NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering dual computers, monitors or other compatible peripherals
- Adds 1-ft. (0.31 m) to your existing power connection to provide flexibility in placing devices
- Ideal replacement for a worn-out or missing extension cord Y splitter
- NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices' cords
- This product is covered by a Lifetime Limited Warranty (coverage details)
P022-001-2
Have a Question?
Features
Typical Applications
- Connect 2 devices like computers, monitors, scanners and printers to one power outlet up to 1-ft. (0.31 m) away in your home office, work space or dorm room
- Cut cable clutter by powering both monitors in a dual-monitor display mount with a single cord
- Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet
Package Includes
- P022-001-2 Extension Cord Y Splitter, 1-ft. (0.31 m), Black
Specifications
OVERVIEW
UPC Code | 037332138101 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 1 |
Voltage Compatibility (VAC) | 120 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | (2) NEMA 5-15R |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | ROHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.