Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Telephone Straight Through Modular In-Line Coupler (RJ45 F/F)

Model Number: N033-001


  • Extend two RJ45 cables
  • Telephone rated RJ45 coupler

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's RJ45 straight inline coupler provides a female-to-female feed-through connection. It allows you to extend the length of an RJ45 patch cable by adding on another RJ45 patch cable. This coupler is not Cat5/Cat5e rated - for use with telephone type applications. For Cat5/Cat5e rated couplers, see Tripp Lite N032-001.

Features

  • Use to connect two RJ45 patch cables for a longer cable length
  • Straight though design

Package Includes

  • Straight Thru Modular Coupler RJ45F to RJ45F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013156
PHYSICAL
Shipping Dimensions (hwd / in.)6.75 x 4.00 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.