Part Number: NB1150BKTAB
This Model has been retired and has not been replaced. More information for the NB1150BKTAB is available on the model support page
Overview
Features
- Tripp Lite's Universal Tablet PC case is adjustable for virtually all tablet PC's
Specifications
OVERVIEW
UPC Code | 037332144478 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Universal Tablet PC Case |
PHYSICAL
Color | Black |
Material of Construction | Nylon, EVA |
Shipping Dimensions (hwd / in.) | 11.70 x 3.10 x 11.10 |
Shipping Weight (lbs.) | 2.60 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images