Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
230V 500VA 300W Ultra-Compact Line-Interactive UPS - 4 Schuko Outlets, Desktop/Wall-Mount
Part Number: AVRX500UD
Ultra-compact UPS offers power protection for desktop workstations and other essential home and office network components.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps AC power running during outages to allow time for file saves and safe shutdown
- Maintains continuous 230V nominal output during brownouts and overvoltages
- EMI/RFI filtering helps your connected components perform better and last longer
- Right-angle Schuko plug with 1.5 m cord allows easy connection in confined spaces
- 2-year limited warranty
Features
500VA/300W/230V Battery Backup for Home and Office Workstations
The AVR Series line-interactive AVRX500UD UPS system with AVR provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The 230V battery backup is ideal protection for desktop workstations and other essential business and small-network office equipment. This UPS system is also recommended for home networking applications, such as Wi-Fi, security cameras and home theater components.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but internal battery should keep a half load (150W) powered as long as four minutes.
4 Schuko CEE 7/7 Outlets Protect Your Connected Components
Four outlets provide battery backup, 156 joules of surge protection and voltage regulation for your crucial components.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The AVRX500UD can correct brownouts as low as 159V and overvoltages as high as 282V back to nominal 230V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Designed for High Efficiency to Help You Save Money and Protect the Environment
A >95% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Audible Alarm and Status LED Keep You Informed Around the Clock
The alarm and LED report on/off status, battery mode operation, low-battery condition and UPS fault.
Versatile Installation Options Give You Plenty of Choices
The ultra-compact housing features mounting tabs on the bottom panel for installing the UPS system on any horizontal or vertical flat surface. The 1.5-meter power cord with space-saving right-angle Schuko CEE 7/7 input connects to a compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332255358 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 2.36A |
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | CEE 7/7 Schuko |
UPS Input Cord Length (ft.) | 4.92126 |
Input Phase | Single-Phase |
Input Frequency | 50/60Hz Automatic frequency selection |
OUTPUT
Output Volt Amp Capacity (VA) | 500 |
Output Watt Capacity (Watts) | 300 |
Output Capacity Details | LINE MODE: 110% (±10%) UPS goes to FAULT MODE within 5 minutes / 120% (±10%) UPS goes to FAULT MODE immediately; BATTERY MODE: 110% (±10%) UPS shutdown within 5 seconds |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +10%, -18% |
Output Voltage Regulation (Battery Mode) | 230V ±10% |
Output Receptacle Details | All outlets provide UPS battery backup and Automatic Voltage Regulation |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (4) CEE7/7 |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 4 seconds (300W) |
Half Load Runtime (min.) | 4 minutes (150W) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC (±5%) |
Overvoltage Correction | Input voltages between 253 and 282 (±5%) are reduced by 15% |
Undervoltage Correction | Input voltages between 159 and 207 (±5%) are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted on/off power switch |
Audible Alarm | Audible alarm indicator reports POWER-FAILURE, LOW-BATTERY, OVERLOAD, FAULT and BATTERY EXPIRED status (see manual) |
LED Indicators | Lighted LED power switch indicator reports POWER-FAILURE, LOW-BATTERY, OVERLOAD, FAULT and BATTERY EXPIRED status (see manual) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 156 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 245 |
Primary UPS Height (mm) | 91 |
Primary UPS Width (mm) | 163 |
Shipping Dimensions (hwd / in.) | 9.29 x 5.43 x 12.24 |
UPS Power Module Dimensions (hwd, in.) | 3.58 x 6.42 x 9.65 |
UPS Power Module Weight (kg) | 3.99 |
UPS Power Module Weight (lbs.) | 8.8 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +113 degrees Fahrenheit / -15 to +45 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 51.19 |
AC Mode Efficiency Rating (100% Load) | >95% |
Audible Noise | <40dB, 1 meter |
Operating Elevation (m) | Up to 2000m |
COMMUNICATIONS
Network Management Card Description | Network management not supported |
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | 2-6 ms (typical); 10 ms (maximum) |
Low Voltage Transfer to Battery Power (Setpoint) | 159V (±5%) |
High Voltage Transfer to Battery Power (Setpoint) | 282V (±5%) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
Grounding Lug | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Related Products
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV20D | 220-240V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 4 Schuko Outlets, C20 & Schuko Inputs, Rack/Wall |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images