Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

AVR Series 230V 550VA 300W Ultra-Compact Line-Interactive UPS with USB port, C13 Outlets

Model Number: AVRX550U


  • 550VA ultra-compact 230V line interactive UPS
  • Corrects brownouts and overvoltages from 159V to 282V
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable
  • C14 inlet and 6 C13 outlets
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's AVRX550U Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.

Features

    • AVRX550U ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
    • 550VA / 300 watt UPS output capacity
    • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
    • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
    • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
    • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
    • 5.1 minutes runtime at 50% load (150 watts)
    • Up to 10 minutes runtime for a small desktop computer system consuming 80 watts continuous
    • 6 total C13 outlets; Includes two 2m C13 to C14 power cables
    • 3 UPS battery backup outlets, plus 3 additional surge-only outlets
    • C14 inlet supports a variety of site specific input cordsets
    • Network grade AC surge and lightning protection is available from all outlets; Built-in data line surge suppression protects a single dialup or DSL line
    • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
    • Built-in grounding lug
    • Hot swappable user battery replacement supported via easy access battery access door
    • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
    • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

    Package Includes

    • AVRX550U UPS System
    • USB cable
    • Two C13 to C14 power cables
    • Instruction manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332123473
    UPS TypeLine-Interactive
    OUTPUT
    Output Volt Amp Capacity (VA)550
    Output Watt Capacity (Watts)300
    Nominal Voltage Details230V nominal output in battery mode
    Frequency Compatibility50 / 60 Hz
    Frequency Compatibility DetailsAutomatic frequency selection
    Output Voltage Regulation (Line Mode)+8%, -21%
    Output Voltage Regulation (Battery Mode)+/- 5%
    Included Output Power CablesIncludes 2 C13 to C14 output power cables
    UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
    Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
    Output AC Waveform (AC Mode)Sine wave
    Output AC Waveform (Battery Mode)PWM sine wave
    Nominal Output Voltage(s) Supported220V; 230V; 240V
    Output Receptacles(6) C13
    Individually Controllable Load Banks  No
    INPUT
    Rated input current (Maximum Load)10A
    Nominal Input Voltage(s) Supported230V AC
    UPS Input Connection TypeC14 inlet
    UPS Input Connection DescriptionAttached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug
    UPS Input Cord Length (ft.)0.5
    Input PhaseSingle-Phase
    BATTERY
    Half Load Runtime (min.)  5.1 min. (150w)
    DC System Voltage (VDC)12
    Internal UPS Replacement Battery CartridgeIMPORTANT BATTERY REPLACEMENT INFORMATION > If the original battery inside your AVRX550U UPS has a rating of 12V 5AH or 12V 3.6AH, contact Tripp Lite for assistance
    Battery AccessBattery access door
    Battery Replacement DescriptionHot-swappable, user replaceable batteries
    Expandable RuntimeNo
    VOLTAGE REGULATION
    Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
    Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
    Undervoltage Correction  Input voltages between 159 and 205 are boosted by 14%
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesCombination switch controls on/off power status and self-test operation
    Audible AlarmAudible alarm indicates power-failure and overload status
    LED Indicators2 LEDs indicate power status and overload/check battery status
    SURGE / NOISE SUPPRESSION
    UPS AC Suppression Joule Rating320
    UPS AC Suppression Response TimeInstantaneous
    UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
    EMI / RFI AC Noise Suppression  Yes
    PHYSICAL
    Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
    Primary Form FactorDesktop
    Primary UPS Depth (mm)147
    Primary UPS Height (mm)89
    Primary UPS Width (mm)279
    Shipping Dimensions (hwd / in.)4.60 x 13.40 x 8.80
    Shipping Weight (lbs.)10.20
    UPS Housing MaterialABS
    UPS Power Module Dimensions (hwd, in.)3.5 x 11 x 5.8
    UPS Power Module Weight (kg)3.86
    UPS Power Module Weight (lbs.)8.5
    ENVIRONMENTAL
    Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity0 to 95%, non-condensing
    AC Mode BTU / Hr. (Full Load)  54
    AC Mode Efficiency Rating (100% Load)95%
    COMMUNICATIONS
    Communications InterfaceUSB (HID enabled)
    PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
    Communications CableUSB interface cable included
    WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
    Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
    LINE / BATTERY TRANSFER
    Transfer Time  4 milliseconds
    Low Voltage Transfer to Battery Power (Setpoint)159
    High Voltage Transfer to Battery Power (Setpoint)282
    SPECIAL FEATURES
    Grounding LugIncluded
    Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
    High Availability UPS FeaturesHot swappable batteries
    Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
    CERTIFICATIONS
    UPS CertificationsCE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances)
    UPS Certification DetailsEN62040
    WARRANTY
    Product Warranty Period (International)2-year limited warranty

    Frequently Asked Questions

    When the red Overload/Check Battery LED is flashing, the internal battery of the UPS system requires a recharge or replacement due to age. Follow the instructions below in an attempt to restore normal operation: 1. Power off and remove any equipment connected to the UPS. 2. Power off the UPS by pressing the On/Off button and holding it until the UPS beeps. Release the On/Off button and disconnect the UPS from the AC outlet. 3. Determine if the UPS has a removable battery door by examining the bottom of the UPS. -If there is no battery door, continue to step 6. -If there is a battery door, continue to step 4. 4. Remove the battery door and carefully remove the battery for inspection. -If the battery is bloated or damaged, purchase and install an appropriate replacement battery. When the UPS is returned to service, be sure it is adequately ventilated. -If a voltmeter is available, check the battery’s voltage. If the battery’s voltage is less than 10V DC, purchase and install an appropriate replacement battery. The UPS system's charger cannot recharge a battery with voltage lower than 10V DC. -If the UPS and battery are more than two years old, purchase and install an appropriate replacement battery. Battery performance and capacity deteriorate over time, and a replacement is needed periodically. -If none of the above applies, inspect the battery cables attached to the battery. Remove any build-up of corrosion found on the battery terminals or connectors. 5. Ensure that both the positive and negative connectors are firmly attached to the correct battery leads: the red lead to the red terminal, the black lead to the black terminal. Reinstall the battery and battery door. 6. Determine if the UPS has a circuit breaker (button- or plunger-style) by examining the perimeter of the UPS. -If there is no circuit breaker, continue to the next step. -If there is a circuit breaker, press the button inward. If there is no resistance and the button stays recessed, then the circuit breaker is already reset. 7. Confirm that the AC outlet is passing power by connecting another device, such as a radio or lamp, to the outlet. 8. Connect the UPS to the working AC outlet. 9. Power on the UPS by pressing the power button and holding it until you hear a beep. The green On/Off LED should now be lit. 10. Verify that the power rating of the equipment to be plugged into the battery-backup/surge-protected outlets does not exceed the UPS output capacity. To do this, add together the power ratings for each piece of equipment and compare the total requirements to the capacity of your unit, which is listed a) on the bottom of the UPS, or b) on the Product Specification tab on the Tripp Lite website's product page. If the total power draw of the connected equipment exceeds the capacity of the UPS, the load MUST be reduced to conform to the output specifications of the unit. Note: This UPS has two types of outlets: battery-backup/surge-protected outlets that DO provide battery-backup power, and surge-protected-only outlets that DO NOT provide battery-backup power. 11. Reconnect the equipment that requires battery-backup power and is within the output capacity of the UPS directly into the battery-backup/surge-protected outlets. Power on the equipment. Equipment that does not require battery-backup protection or that exceeds the capacity of the UPS can be plugged into the surge-protected-only outlets. 12. Perform a self-test by holding the On/Off button for 3 seconds and releasing it after the second beep. The unit will register an alarm while it checks internal components and will briefly operate in battery mode to ensure that it is able to power the attached equipment. If the connected devices remain operational throughout the test, then the UPS is operating properly. Another series of beeps will indicate that the test is complete.
    Follow the steps below to perform a discharge reset of an AVR, ECO, Internet, or BC model Tripp Lite UPS system: 1. Power off any equipment connected to the UPS system. 2. Disconnect any devices plugged into the outlets of the UPS system. 3. Press and hold the On/Off/Test button and release the button after the UPS emits a single beep. The UPS will be powered off with no LEDs lit and no AC output from the Battery Backup Protected/Surge Protected outlets. 4. Disconnect the UPS from its AC input source. Verify the UPS is powered off by making sure that no LEDs are lit and that the UPS is no longer passing power from the Battery Backup Protected/Surge Protected outlets and the Surge-Only Protected outlets. 5. Remove the screw(s) that secure the battery door of the UPS and remove the battery door. 6. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Be sure that the cable does not come in contact with the opposite battery terminal. 7. Locate the On/Off/Test button. Press and hold the On/Off/Test button for ten seconds and then release it. 8. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. 9. Reinstall the battery door. 10. Connect the UPS to a known working AC source. The Surge-Only Protected outlets will now begin to pass power. 11. To power on the unit, press and hold the On/Off/Test button and release it after the UPS emits a single beep. The On/Off LED will illuminate and the UPS will begin passing power from its Battery Backup Protected/Surge Protected outlets.
    When the Overload/Check Battery LED is illuminated solid red (not flashing), the output capacity of the battery-backup/surge-protected outlets on the UPS has been exceeded. Find more info and instructions to restore normal operation here.
    Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is spontaneously powering off, follow the instructions listed in an attempt to restore normal operation here.
    Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is intermittently passing power, follow the instructions listed in an attempt to restore normal operation here.

    Additional FAQs may be available on the AVRX550U model support page.

    Accessories

    Management Hardware
      Model Number Description
    WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
    Power Distribution Units (PDUs)
      Model Number Description
    PDUBHV10 | Power Distribution Units (PDUs) PDUBHV10 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

    Extended Warranties

    Part Number Description
    WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.