Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

1kVA 600W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower


Line-interactive UPS provides basic battery backup with automatic voltage regulation for your office computer or home theater setup.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • AVR battery backup allows time to save files and safely shut down during blackouts
  • 8 C13 outlets provide power to PC, home theater or digital signage equipment
  • Easy-to-read LCD touchscreen provides valuable voltage, load and battery data
  • High >95% efficiency with low BTU ratings saves power and lowers your energy costs
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

OMNIVSX1000

Extended Warranty Options
Have a Question?
Contact Us

Features

1000VA/600W/230V Battery Backup for PCs, Home Theater or Digital Signage
This 230V UPS with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The eight-outlet 230V battery backup is ideal protection for your home office, media center or commerce components, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 50 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
Connects Your Equipment to 8 Protected C13 Outlets
All eight C13 outlets provide both battery backup and surge protection for your computer, monitor and other crucial components. Two 1.5-meter C13-to-C14 power cables are included for connecting equipment. A high >95% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The OMNIVSX1000 can correct brownouts as low as 170V and overvoltages as high as 280V back to nominal 230V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
312 Joules Fight Back Against Unexpected Power Surges
A 312-joule surge suppression rating protects connected components from the harmful effects of power surges.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The OMNIVSX1000 incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Easy-to-Read LCD Touchscreen Reports Real-Time UPS and Power Status
The LCD touchscreen offers five screens of UPS and site power information when the OMNIVSX1000 is operating in either on-line or battery power mode. It displays vital voltage, load and battery data, as well as critical fault status. An audible alarm will sound in case of low battery, excessive load and fault condition.
HID-Compliant USB Port Allows for Automatic Saves and Shutdowns
This port connects the OMNIVSX1000 to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. USB cable is included. The UPS works with Windows, Mac and Linux operating systems.
Tower Form Factor for Easy Placement in Your Workspace or Media Center
The compact ABS housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. Connect the C14 power inlet to a properly grounded AC wall outlet with a user-supplied power cord with country-specific plug.

Typical Applications

  • Protect your PC and other sensitive electronics against power surges, line noise, brownouts, overvoltages and blackouts
  • Operate essential equipment during short-term power outages using battery backup power
  • Shut down PCs, DVRs, routers and other equipment without data loss during long-term power outages 

Package Includes

  • OMNIVSX1000 1kVA 600W Line-Interactive UPS with 8 Outlets
  • USB cable
  • (2) C13-to-C14 power cables, 1.5 m
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332221766
UPS TypeLine-Interactive
INPUT
Rated input current (Maximum Load)4.3
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
Input Circuit Breakers7A fuse
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)1000
Output Capacity (kVA)1.0
Output Watt Capacity (Watts)600
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Battery Mode)±10%
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13
Individually Controllable Load Banks  No
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Half Load Runtime (min.)  5 minutes (300 watts)
Expandable RuntimeNo
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionSee manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
Overvoltage Correction  Input voltages between 247 and 280 are reduced by 15%
Undervoltage Correction  Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTouchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
SwitchesPower switch offers whole UPS off/on power control
Alarm Cancel OperationAlarm remains silent in battery power mode until low-battery condition occurs
Audible AlarmAudible alarm indicates low-battery condition during battery mode operation
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating312
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)345
Primary UPS Height (mm)160
Primary UPS Width (mm)122
Shipping Dimensions (hwd / in.)9.80 x 14.20 x 23.60
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)6.3 x 4.8 x 13.6
UPS Power Module Weight (kg)6.49
UPS Power Module Weight (lbs.)14.3
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative HumidityUp to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  62
AC Mode Efficiency Rating (100% Load)>95%
Audible NoiseLess than 40dB front side 1m
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)170V
High Voltage Transfer to Battery Power (Setpoint)280V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
STANDARDS & COMPLIANCE
UPS CertificationsCE; Tested to EAC (Belarus, Kazakhstan, Russia)
Certification DetailsIEC 62040-1:2008+A1:2013; EN62040-2:2006, IEC62040-2:2016, Category C2
WARRANTY
Product Warranty Period (International)2-year limited warranty

Questions & Answers

More Q&As may be available on the OMNIVSX1000 model support page.

Related Products

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

Services

Installation

Part Number Description
W01-INSTAL-B50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours
W01-INSTAL-E50 On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.