Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
SmartPro 230V 1kVA 750W Medical-Grade Line-Interactive Tower UPS with 6 Outlets, Full Isolation, Expandable Runtime
Model Number: SMX1200XLHG
- Supports a half load up to 27.5 minutes; full load up to 11 minutes
- Six IEC320 C13 hospital-grade outlets and IEC320 C14 hospital-grade plug
- Leakage current less than 100 microamps
- 340 joule surge suppression rating protects connected equipment
- Alarm mute/alarm quiet control is ideal for use around patients
- Approved to EN60601-1-2:2015, 4th Edition
- 2-year limited warranty
Overview
Features
- Compliant with UL 60601-1 standards for use in patient-care vicinities, when plugged into a hospital-grade outlet
- Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise
Battery Backup and Full Surge Protection
- 27.5 minutes runtime for half load (375W); 11 minutes for full load (750W)
- All six hospital-grade outlets provide surge protection rated to 340 joules
- EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
- Resistant to electrostatic discharge
LEDs and Audible Alarms Keep You Aware of Power Status
- Indicator lights on the front of the unit show you when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
- Audible alarms alert you to power failure, overload and low battery conditions; the alarm’s mute/quiet mode ensures patients are not disturbed
Saves Your Files, Even When You’re Away
- Works with Tripp Lite PowerAlert software (included) to enable safe, unattended system shutdown and files saves during prolonged power failures
- Connects to your computer via either the DB9 port or USB port
Package Includes
- SMX1200XLHG 1kVA/750W Medical-Grade Tower UPS System
- USB monitoring cable, 1.8 m (6 ft.)
- DB9 serial monitoring cable, 1.8 m (6 ft.)
- PowerAlert software
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332140425 |
UPS Type | Line-Interactive |
OUTPUT
Output Volt Amp Capacity (VA) | 1000 |
Output Watt Capacity (Watts) | 750 |
Nominal Voltage Details | 230v nominal inverter output voltage |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (6) C13 |
Individually Controllable Load Banks | No |
INPUT
Rated input current (Maximum Load) | 5A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Cord Length (ft.) | 0.50 |
Recommended Electrical Service | 10A 230V |
Voltage Compatibility (VAC) | 230 |
Input Phase | Single-Phase |
BATTERY
Full Load Runtime (min.) | 11 min. (750w) |
Half Load Runtime (min.) | 27.5 min. (375w) |
Expandable Battery Runtime | Supports extended runtime with optional BP36V15-2U (limit 1) and BP36V42-3U external battery pack (multi-pack compatible) |
External Battery Pack Compatibility | BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible) |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Internal UPS Replacement Battery Cartridge | RBC36SLT |
Battery Access | Battery access door allows hot swap battery replacement without powering connected equipment off |
Typical Battery Lifespan | 3-6 years, depending on usage |
Expandable Runtime | Yes |
VOLTAGE REGULATION
Voltage Regulation Description | Line interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC. |
Overvoltage Correction | Input voltages between 245 and 274V AC are reduced by 9% |
Undervoltage Correction | Input voltages between 183 and 199 are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 156 and 182 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions |
Audible Alarm | Audible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events using our Free Power Alert UPS management software. |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 340 |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | UPS cooling via rear-exit fan |
Installation Form Factors Supported with Optional Accessories | Wallmount (UPSWM - tower mounting kit) |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 231 |
Primary UPS Height (mm) | 323 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 18.50 x 12.20 x 13.38 |
Shipping Weight (lbs.) | 48.80 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 12.7 x 7.5 x 9.1 |
UPS Power Module Weight (kg) | 20.64 |
UPS Power Module Weight (lbs.) | 45.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 252.2 |
Battery Mode BTU / Hr. (Full Load) | 252.2 |
COMMUNICATIONS
Communications Interface | USB; DB9 Serial |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 155 |
High Voltage Transfer to Battery Power (Setpoint) | 274 |
SPECIAL FEATURES
Grounding Lug | Ground Potential Equalization Connector: POAG-S6/20 |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
CERTIFICATIONS
UPS Certifications | CE; Tested to UL60601-1 (medical grade) |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
BP36V15-2U | External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U) |
![]() |
BP36V27-2US | 36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower |
![]() |
BP36V42-3U | External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U) |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
- Integrated Solutions Brochure (English)
- Global UPS Systems for Healthcare Brochure (English)
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- UPS 230V Brochure (English)
- UPS Systems 230V Brochure (Chinese)
- Common Power Problems and Power Protection Solutions White Paper 120v (English)
- Common Power Problems and Power Protection Solutions White Paper 230v (English)
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.