Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to HDMI Adapter Cable, 4K 60 Hz, HDCP 2.2, Mid-Cable Adapter, Black, 10 ft. (3.05 m)


USB-C to HDMI cable directly connects an HDMI monitor to your tablet, MacBook, Chromebook or smartphone’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Uni-directional cable only transmits A/V signals from USB-C port to HDMI port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-010-H4K6BM

Have a Question?
Contact Us

Features

USB-C to HDMI Adapter Connects to Your Computer's USB-C or Thunderbolt 3 Port
This USB Type-C to HDMI adapter (M/M) connects an HDMI monitor, projector or television to the USB-C or Thunderbolt 3 port on your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. It's an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger 4K screen. No other adapter or cable is needed to complete your 4K connection.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of True 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable supports Ultra HD video resolutions up to 4K x 2K (4096 x 2160) at 60 Hz for crystal-clear picture and sound, as specified in HDMI 2.0. It's compatible with HDCP 2.2 and is capable of carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 36-bit Deep Color (12 bits per channel).
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI plug to your display. The 10-ft. (3.05 m) USB 3.1 Gen 1 cable is backward compatible with previous USB and HDMI generations, so you can use it with legacy equipment.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Attach an HDTV to your PC for use as a 4K monitor

Package Includes

  • U444-010-H4K6BM USB-C to HDMI Adapter, M/M, Black, 10 ft. (3 m)

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238306
TechnologyHDMI; USB; USB 3.1 (Gen 1)
VIDEO
Max Supported Video ResolutionHDMI: 3840 X 2160, Including 4096 x 2160 (4K X 2K) @ 60HZ
Max Supported Color Depth36-bit Deep Color
INPUT
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)No
PHYSICAL
ColorBlack
Cable Outer Diameter (OD)USB: 3.9mm; HDMI: 7.3mm
Cable Jacket RatingVW-1
Cable Length (ft.)10
Material of ConstructionPVC, ABS
Unit Weight (lbs.)0.22
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.1 BTU/ Hr
Power Consumption (Watts)0.6
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Nickel
FEATURES & SPECIFICATIONS
HDMI Specification2.0
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the U444010H4K6BM model support page.

Resources & Downloads

support icon

Do you own a
U444-010-H4K6BM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.