Part Number: SRCABLEVRT6HD2F New
Vertical fiber cable manager routes and organizes network cabling through your open frame rack while maintaining proper bend radius.
- Neatly organizes fiber, copper and coaxial cables in your 2- or 4-post open frame rack
- High-capacity 6 in. width allows installation and routing of larger cable bundles
- Splits into four 3.5 ft. sections to allow customization and multiple installation options
- Fingers and pass-through holes permit easy routing and separation of bundled cables
- Features button mounts for toolless installation in an EIA-standard 19 in. rack
- 5-year limited warranty
Features
7 ft. Vertical Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount along the side of your open frame rack, the SmartRack® SRCABLEVRT6HD2F neatly organizes fiber optic, copper and coax cable bundles. This vertical manager maintains proper bend radius to eliminate stress on the cables connecting your network devices. Fingers on either side allow convenient access to cabling for routing and separation of bundles. The high-capacity six-inch (15.2-centimeter) width and 11.4-inch (29-centimeter) depth on both sides allows the installation and routing of large cable bundles. The cable manager is made from cold-rolled steel with a yellow finish on one side to help you designate fiber-specific cable management spaces.
3.5 ft. Sections Allow Flexibility in Mounting
The double-sided SRCABLEVRT6HD2F splits into four 3.5-foot (1.1-meter) sections to give you more installation options while maintaining the same mounting points as the single-sided version (SRCABLEVRT6HD and SRCABLEVRT6HDFC, sold separately). All assembly hardware is included. No hardware is required for toolless 0U vertical installation in an EIA-standard 19-inch 2-post or 4-post open frame rack.
Package Includes
- (4) Door assemblies
- (8) Weldments
- (12) Tie plates
- (12) Cross brackets
- (8) Side panels
- (12) M4 x 6 flat-head screws
- (100) M4 x 8 tap screws
- (48) M4 x 8 pan-head screws
- (16) Door bushings
- (36) M4 x 12 pan-head screws
- (12) Mounting buttons
- (8) Mounting brackets
- (8) 1/2 in. hex bolts
- (8) 1/2 in. hex nuts
- (8) Metal spacers
- (8) 1/2 in. washers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332240040 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black; Yellow |
Shipping Dimensions (hwd / in.) | 16.54 x 14.17 x 44.69 |
Shipping Weight (lbs.) | 104.00 |
Unit Dimensions (hwd / in.) | 82.820 x 6.080 x 27.500 |
Unit Weight (lbs.) | 98.000 |
Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
Product Compliance | EAC (Belarus, Kazakhstan, Russia); EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SR2POST | 45U SmartRack 2-Post Open Frame Rack, 800 lbs (362.9 kgs) Capacity - Organize and Secure Network Rack Equipment | |
SR2POSTDP12HD | SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 12-Inch Deep | |
SR2POSTDP24HD | SmartRack 45U Heavy-Duty 2-Post Open Frame Rack, 24-Inch Deep |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
SRCABLEDUCTVRTF | Vertical Cable Manager - Finger Duct with Cover, Yellow, 6 ft. (1.8 m) | |
SRCABLEVRT12 | SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover | |
SRCABLEVRT12HD | High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 12 in. Wide, Black, 7 ft. (2.2 m) | |
SRCABLEVRT12HD2 | High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 12 in. Wide, Black, 7 ft. (2.2 m) | |
SRCABLEVRT3 | SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct | |
SRCABLEVRT3FC | High-Capacity Vertical Cable Manager - Double Finger Duct, Yellow, 6 ft. (1.8 m) | |
SRCABLEVRT6 | SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover | |
SRCABLEVRT6HD | High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 6 in. Wide, Black, 7 ft. (2.2 m) | |
SRCABLEVRT6HD2 | High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 6 in. Wide, Black, 7 ft. (2.2 m) | |
SRCABLEVRT6HD2F | High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 6 in. Wide, Yellow/Black, 7 ft. (2.2 m) | |
SRCABLEVRT6HDFC | High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Single Sided, 6 in. Wide, Yellow, 7 ft. (2.2 m) |