Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with Audio to HDMI Converter, Adapter for Stereo Audio and Video

Model Number: P116-000-HDMI


Converts the VGA and Audio signal from a laptop or PC for use on a HDMI display
  • Connect your VGA laptop or PC to a HDMI display to enjoy high definition video and audio
  • Convert the RGB Video and Stereo Audio signals from your DVD player, DVR, etc., for use on a HDMI display (Component Video to VGA adapter required)
  • Plug-and-Play, no software or drivers required
  • Supports HD video resolutions up to 1080p, and computer video resolutions up to 1280 x 1024
  • Reduce equipment cost by eliminating the need to update your computer's video card
  • HDCP and HDMI 1.3 compliant
  • 2-year limited warranty

Overview

Tripp Lite's P116-000-HDMI VGA + Audio to HDMI converter is the perfect solution for using your older laptop or PC with your new HDMI display. Simply connect your computers VGA and Audio ports to the converter, and the converter to the HDMI port on your display, and you are ready to go. No software or drivers required. If your computer has only a 3.5 mm. Mini Stereo Audio jack, connect it to the converter using a 3.5 mm. to RCA adapter cable such as Tripp Lite's P314-006. You can also convert the RGB Video and Stereo Audio signals on your DVD player, DVR, etc., for use on your HDMI display (Component Video to VGA adapter required) Furthermore, you reduce your equipment costs by eliminating the need to upgrade your computer's video card.

The P116-000-HDMI supports HD video resolutions up to 1080p, and computer video resolutions up to 1280 x 1024. Supports 24-bit True Color (8-bits per channel), and HDCP compliant.

Features

  • Connect your VGA laptop or PC to a HDMI display to enjoy high definition video and audio
  • Convert the RGB Video and Stereo Audio signals from your DVD player, DVR, etc., for use on a HDMI display (Component Video to VGA adapter required)
  • Plug-and-Play, no software or drivers required
  • Supports HD video resolutions up to 1080p, and computer video resolutions up to 1280 x 1024
  • Supports 24-bit True Color (8-bits per channel)
  • Reduce equipment cost by eliminating the need to update your computer's video card
  • HDCP and HDMI 1.3 compliant

System Requirements

  • The display you are connecting must have a HDMI port that can accept a converted HDMI signal. Contact your display manufacturer to confirm that it will work with a VGA + Audio to HDMI converter. If your display does not support this, an alternative solution is Tripp Lite's U244-001-VGA-R USB to HDMI adapter.
  • Computer with a VGA Video and 3.5 mm. or RCA Audio Jacks (If your computer has only a 3.5 mm. Mini Stereo Audio jack, you can use a 3.5 mm. to RCA adapter cable such as Tripp Lite's P314-006.
  • DVD player, DVR, etc. with RGB Video and Stereo Audio jacks (Component video to VGA adapter required)
  • Supported PC Video Resolutions - 640 x 480 @ 60Hz, 72Hz, 75Hz, 85Hz, 800 x 600 @ 56Hz, 60Hz, 72Hz, 75Hz, 85Hz, 1024 x 768 @ 60Hz, 70Hz, 75Hz, 80Hz, 85Hz, 1280 x 1024 @ 60Hz, 75Hz
  • Supported HD Video Resolutions - 480i @ 60Hz, 480p @ 60Hz, 720p @ 60Hz, 1080i @ 60Hz, 1080p @ 60Hz

Package Includes

  • P116-000-HDMI VGA + Audio to HDMI Converter
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180162
INPUT
External Power Supply Input Specs (V / Hz / A)100-240V/ 50/60Hz/ 0.35A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.0
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.70 x 2.50 x 8.10
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)1.25 x 3.5 x 2.75
Unit Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2(2) RCA (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; VGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
A060-006 | Digital Signage & Audio/Video A060-006 RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft.
A060-012 | Digital Signage & Audio/Video A060-012 RF Digital Coax Gold Audio Cable (RCA M/M), 12 ft.
P314-006 | Digital Signage & Audio/Video P314-006 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 6 ft.
P314-012 | Digital Signage & Audio/Video P314-012 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 12 ft.
P502-003 | Digital Signage & Audio/Video P502-003 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 15 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.