Part Number: B132-004
This Model has been retired and replaced by B132-004-2. More information for the B132-004 is available on the model support page
Overview
Tripp Lite's B132-004 takes a single VGA signal and splits it into 5 (1 local, 4 remote). When used in conjunction with a B132-100 or B132-100A remote unit, you can transmit a VGA signal from any VGA source to up to four displays over a single Cat5, Cat5e or Cat6 cable. A 1024 x 768 (60Hz) signal can be extended up to 500 ft. using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series). The number of displays can be increased to up to 13 (1 local, 12 remote) by daisychaining up to 3 B132-004 units together. Up to 3 B132-004 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket. Video resolutions up to 1920x1440 @ 60Hz are supported. Remote units feature Equalization and Gain adjustment for crystal clear video. 1 year limited warranty.
Features
- Splits a single VGA signal into 5 (1 local, 4 remote)
- Extends a 1024 x 768 (60Hz) signal up to 500 ft. using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series)
- Expand the number of connected monitors to up to 13 (1 local, 12 remote) by daisychaining up to 3 B132-004 Extender/Splitters together
- Up to 3 B132-004 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket
- Features an HD15 port for local monitor connection
- Compatible with VGA, SVGA, XGA, SXGA and UXGA computer resolutions
- Supports video resolutions up to 1920 x 1440 @ 60Hz
- Compatible with all operating systems
- 1 Year Ltd Warranty
Specifications
OVERVIEW
UPC Code | 037332148780 |
Product Type | Cat5/Cat6 Transmitter |
Technology | VGA/SVGA |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 12.6V, 3A |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HD15 (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 5.80 x 8.90 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 1.200 x 5.000 x 3.900 |
Unit Weight (lbs.) | 0.9 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |