Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

B120-000-SL DVI Signal Extender

Title B120-000-SL DVI Signal Extender
Duration 00:49 (mm:ss)
Share https://www.tripplite.com/video/dvi-signal-extender-b120-000-sl/51520
Transcript The B120-000-SL DVI Single-Link Signal Booster allows you to send a high-resolution DVI video signal beyond the standard 16-foot distance limitation. It provides an economical solution for distributed video and digital signage in venues like schools, churches, retail stores and trade shows.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.