Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

B021-02R-17 1U Dual Rail Rackmount Console

Title B021-02R-17 1U Dual Rail Rackmount Console
Duration 01:07 (mm:ss)
Share https://www.tripplite.com/video/kvm-switch-rackmount-console-1u-dual-rail-b021-000-20/55900
Transcript Tripp Lite's B021-02R-17 Dual-Rail Rack-Mount Console provides a full-featured LCD console in just 1U. A keyboard, touchpad and fold-away 17-inch color LCD monitor are all combined in a space-saving 1U rack housing.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.