Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

120V 2000VA 1.8kW Double-Conversion UPS - 7 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U


On-line double-conversion UPS provides pure sine wave AC output to server and network equipment in data centers and computer rooms.
  • Offers network-grade protection against power failures and voltage fluctuations
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Optional external battery packs provide additional runtime for applications requiring it
  • Optional WEBCARDLX network interface required to use Auto Probe feature
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU2000RTXLCD2U

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Double-Conversion UPS Protects Equipment against Damage, Downtime and Data Loss
This 100/110/120/127V 50/60 Hz UPS system with IGBT technology maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with +/-2% voltage regulation in online and battery modes. Featuring an 1800W capacity, high 0.9 power factor, 570 joules of surge suppression, true on-line operation with pure sine wave output and zero transfer time to battery mode in on-line double-conversion mode, the SmartOnline® SU2000RTXLCD2U double-conversion UPS provides the highest level of AC power protection and battery backup for critical network closet, computer room and data center equipment.
Individually Controllable Load Banks Let You Access and Control Outlets Remotely
Six NEMA 5-15/20R outlets are split evenly into two switchable three-outlet load banks, allowing you to reboot select components or shed loads remotely. In addition to those six outlets, this UPS provides one unswitched NEMA L5-20R outlet for powering a critical component or in-rack PDU.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery provides 13.3 minutes of support at half load (900W) and 4.3 minutes at full load (1800W), keeping protected equipment operational through power failures. For mission-critical applications demanding scalable extended runtime, the UPS supports external battery packs, such as Tripp Lite's BP48V27-2US (sold separately). The intelligent battery management system with temperature-compensated charging extends battery life.
ENERGY STAR-Certified Economy Mode Helps You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. A power-saving Economy mode setting option offers enhanced efficiency and reduced BTU output when utility power is already high quality.
Set Output Frequency to Match That of Your Connected Equipment
Using the UPS in Frequency Conversion mode will correct or convert the incoming frequency of 50 Hz to output 60 Hz (and vice versa).
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD features nine selectable screens of UPS data (including load, voltage and battery data) and 16 screens of configuration and setup options. LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, ECO mode operation, bypass mode operation and AC output status.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running Tripp Lite's free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. An EPO port connects the UPS to a contact closure switch to enable emergency inverter shutdown. Cables are included.
Optional WEBCARDLX Network Interface Offers 24/7 Access
The SU2000RTXLCD2U includes a slot for an optional Java-free HTML5-based WEBCARDLX (sold separately) that enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. WEBCARDLX 15.5.2 or later is required to use the Auto Probe feature, which can prevent costly service calls by automatically rebooting non-responsive network devices.
Versatile Installation Options
Hardware is included for mounting the UPS system in 2U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITWM (sold separately) for 2-post rack mounting or the optional 2-9USTAND (sold separately) for mounting in an upright tower position. The 10-ft. (3.05 m) power cord with NEMA 5-20P plug connects to any compatible AC outlet.

Typical Applications

  • Deliver perfectly regulated sine wave output to mission-critical equipment
  • Protect connected components from dangerous surges, spikes and line noise
  • Keep equipment operational through power failures
  • Allow time to save data and safely shut down components in case of a prolonged blackout

Package Includes

  • SU2000RTXLCD2U SmartOnline Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • EPO cable
  • 4-post rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332248534
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)16A
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Nominal Input Voltage Description120V factory default
UPS Input Connection Type5-20P
Input Circuit Breakers30A
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)2000
Output kVA Capacity (kVA)2
Output Watt Capacity (Watts)1800
Output kW Capacity (kW)1.8
Output Capacity DetailsON LINE MODE: Maximum output capacity is reduced to 1620 watts at 115V nominal and 1440 watts at 100V nominal; FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1260 watts / 115V 1134 watts / 110V 1071 watts / 100V 1008 watts) OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage Details120V factory-default nominal voltage
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 3%
Load Management Receptacles  Two switchable three-outlet 5-15/20R load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 115V; 120V; 127V
Output Receptacles(6) 5-15/20R; (1) L5-20R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  4.3 min. (1800w)
Half Load Runtime (min.)  12.3 min. (900w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs
Expandable RuntimeYes
Expandable Runtime DescriptionSome external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
External Battery Pack Compatibility   BP48V24-2U  (limit 1);  BP48V60RT-3U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 3 hours recharge to 90% (typical, full load discharge)
Battery AccessFront panel battery access
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction  Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction  Corrects undervoltages to 100V at full load (90V at 100V nominal)
Severe Undervoltage CorrectionCorrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth with External Battery Pack (cm)66
Minimum Required Rack Depth with External Battery Pack (in.)26
Minimum Required Rack Depth without External Battery Pack (cm)61
Minimum Required Rack Depth without External Battery Pack (in.)24
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)483
Primary UPS Height (mm)89
Primary UPS Width (mm)445
Rack Height2U
Shipping Dimensions (hwd / in.)9.10 x 23.20 x 19.30
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.5 x 17.5 x 19
UPS Power Module Weight (kg)22.00
UPS Power Module Weight (lbs.)48.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  684
AC Economy Mode BTU / Hr. (Full Load)392
Battery Mode BTU / Hr. (Full Load)  1087
AC Economy Mode Efficiency Rating (100% Load)94%
Audible Noise57 dBA at 1m front side
Operating Elevation (m)Up to 3000m
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceUSB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)100V at full load (90V full load at 100V nominal setting); 70V at 70% load; 55V at 33% load
High Voltage Transfer to Battery Power (Setpoint)150
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
Certification DetailsSeries number AGPS7952; CAN/CSA-C22.2 No. 107.3-14 (3rd Ed); UL1778:2014 (5th Ed) R8.15
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Related Products

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)
External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U) BP48V60RT-3U BP48V60RT-3U External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)

UPS Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Power Distribution Units (PDUs)

  Model Number Description
2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDU1220 PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.9kW Single-Phase Hot-Swap PDU, 100-120V Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount PDUB20 PDUB20 1.9kW Single-Phase Hot-Swap PDU, 100-120V Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount
100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall PDUB201U PDUB201U 100-125V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-20R Outlets, 2 5-20P Inputs, 1U Rack/Wall
2.4kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH20 PDUMH20 2.4kW Single-Phase Metered PDU, 120V (12 5-15/20R), L5-20P / 5-20P, 120V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount
1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA PDUMH20AT PDUMH20AT 1.9kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA PDUMH20ATNET PDUMH20ATNET 1.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-20P / 5-20P Inputs, 16 5-15/20R Outputs, 1U, TAA
1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA PDUMH20NET PDUMH20NET 1.9kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), L5-20P/5-20P Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA
1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA PDUMNH20 PDUMNH20 1.9kW Single-Phase Monitored PDU, 120V Outlets (8 5-15/20R), L5-20P/5-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, LX Platform Interface, TAA
1.9kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical PDUMV20 PDUMV20 1.9kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15 ft. (4.57 m) Cord, 0U Vertical

Management Hardware

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems SNMPWEBCARD SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
Web Management Accessory Card WEBCARDLX WEBCARDLX Web Management Accessory Card

Services

Extended Warranty

Part Number Description
WEXT1J 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2J 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3J 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.