Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R - 13A, 120V, 16 AWG, 1 ft. (0.31 m), Black


1 ft. extension cord with 5-15R and right-angle 5-15P connectors connects bulky power transformers without blocking adjacent outlets.
  • Recommended for powering computers, printers and other home/office peripherals
  • Right-angle plug allows easier connection in confined or hard-to-reach spaces
  • 1-ft. (0.31 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Ideal replacement for damaged or missing 1-ft. (0.31 m) extension cord

View Full Product Details

Tripp Lite Part Number

P024-001-13A15D

$5.86 Avg. Price
Have a Question?
Contact Us

Features

1-ft. (0.31 m) Extension Cord Connects PCs, Printers, Monitors and Other Equipment
This cord is recommended for home/office desktop computer applications, home theater setups or other applications where multiple devices are plugged into a surge protector, PDU or UPS system. It allows you to connect bulky power adapters to a NEMA 5-15R outlet without blocking adjacent outlets. It's also an excellent replacement for a lost or damaged extension cord. The 1-ft. (0.31 m) length helps reduce cable clutter.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle NEMA 5-15P connector is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.

Package Includes

  • P024-001-13A15D 1-ft. (0.31 m) Extension Cord, Right-Angle NEMA 5-15P to NEMA 5-15R, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243812
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)1
ENVIRONMENTAL
Operating Temperature Range-4 TO 140 F (- 20° TO 60°C)
Storage Temperature Range-4 TO 140 F (- 20° TO 60°C)
Operating Humidity Range20-80% RH
Storage Humidity Range20-80% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
FEATURES & SPECIFICATIONS
Locking PlugNo
Angled PlugYes
STANDARDS & COMPLIANCE
ApprovalsUL/CSA
Certification & ComplianceUL Listed; cUL Listed
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P02400113A15D model support page.

Documents & Downloads

support icon

Do you own a
P024-001-13A15D

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.