24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA
Part Number: N254-024-SH
- Shielded Cat6 RJ45 Jacks on both sides of the panel
- Installs easily in 19" racks or wall-mounts
- Cable management bar keeps patch cables well-ordered
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Heavy duty 14ga steel construction
- Fully shielded RJ45 / RJ45 Coupler jacks
- Meets or exceeds Cat6 specifications
- Easy patching with Shielded Cat6 patch cable
- Includes cable management bar
- Rackmountable - 19"W x 1.75"H (1U)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332171122 |
Product Type | Feed-Through |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.80 x 19.70 x 4.60 |
Shipping Weight (lbs.) | 2.50 |
CONNECTIONS
Number of Ports | 24 |
PoE Power Budget (Watts) | 30 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N235-001-SH | Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA |
Documents & Downloads
Product Images