Part Number: N054-024 TAA
- Cat5e RJ45 Jacks on both sides of the panel
- Installs easily in 19" racks or wall-mounts
- Cable management bar keeps patch cables tidy
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Heavy duty 14ga steel construction
- Meets or exceeds Cat5e specifications
- Easy patching with Cat5e patch cables
- Includes cable management bar
- Rackmountable - 19"W x 1.75"H (1U)
Specifications
OVERVIEW
UPC Code | 037332125460 |
Product Type | Rackmount |
Technology | Cat5/5e |
CONNECTIONS
Number of Ports | 24 |
PoE Power Budget (Watts) | 30 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.75 x 19.70 x 4.60 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.700 x 19.000 x 1.250 |
Panel Style | Feed-Through |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images