Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Model Number: N052-048


  • 19-in. rackmount ready, 2U Height ( 3.50in )
  • EIA/TIA 2/32 spacing
  • 110 type punchdown termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Enhanced Category 5 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Cat5e connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 48 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs and the high density 19in panel design will save you valuable space in on the rack.

Features

  • Cat5e
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19 rack ( 2U Height, 3.50in )

Package Includes

  • Cat5e Patch Panel 568B-48 Port, 2U
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332013200
PHYSICAL
Shipping Dimensions (hwd / in.)2.80 x 19.70 x 4.70
Shipping Weight (lbs.)2.30
CONNECTIONS
Ports48
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N002-003-BK | Network Cables & Adapters N002-003-BK Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Black, 3-ft.
N002-003-BL | Network Cables & Adapters N002-003-BL Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Blue, 3-ft.
N002-003-GN | Network Cables & Adapters N002-003-GN Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Green, 3-ft.
N002-003-GY | Network Cables & Adapters N002-003-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 3-ft.
N002-003-RD | Network Cables & Adapters N002-003-RD Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Red, 3-ft.
N002-003-YW | Network Cables & Adapters N002-003-YW Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Yellow, 3-ft.
N002-005-GY | Network Cables & Adapters N002-005-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 5-ft.
N002-007-GY | Network Cables & Adapters N002-007-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 7-ft.
N002-010-GY | Network Cables & Adapters N002-010-GY Cat5e 350MHz Molded Patch Cable (RJ45 M/M) - Gray, 10-ft.
Rack Accessories
  Model Number Description
N060-002 | Rack Accessories N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Rack Accessories N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N060-002 | Network Panels, Jacks & Hardware N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Network Panels, Jacks & Hardware N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Resources & Downloads

support icon

Do you own a
N052-048

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.