Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 12 ft.


  • Audio Cable Y Adapter 3.5mm-M/(2)RCA-M - 12'
  • Connect a device with a 3.5mm jack to a sound system with RCA inputs
  • Perfect for your PC, notebook MP3 player or iPod®
  • Molded cable with built-in strain relief

View Full Product Details

Tripp Lite Part Number

P314-012

Have a Question?
Contact Us

Overview

12-ft. audio Y splitter/adapter cable. This cable has a 3.5mm plug on one end and two RCA plugs on the other. Enables a PC sound card, portable CD player, MP3 player, iPod®, or any audio device with a 3.5mm mini-stereo jack to connect to an audio device with RCA audio inputs.

Features

  • Molded cables with built-in strain relief
  • 3.5mm (male) to (2x) RCA (male)

Package Includes

  • 12-ft. Audio Y Splitter Adapter 3.5MM Plug/2 RCA Plugs
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012159
INPUT
Cable Length (ft.)12
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.16
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) RCA (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P314-012

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.