Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

400G Duplex Multimode 50/125 OM4 Fiber Optic Cable (CS-PC/CS-PC), Round LSZH Jacket, Magenta, 3 m


400 GbE Ethernet cable supports high bandwidths necessary for next-generation cloud services, hyperscale data centers and telecom carriers.
  • OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
  • CS connectors 40% more dense than standard LC ends for easier cable management
  • Smaller-format CS ends designed for next-generation 400G QSFP-DD transceivers
  • Backward compatible with 40/100 GbE networks to facilitate future-proofing
  • Magenta LSZH jacket allows fast, easy identification in a crowded switch or patch panel

View Full Product Details

Tripp Lite Part Number

N822C-03M-MG

Have a Question?
Contact Us

Features

400 GbE Cable Supports Higher Bandwidths Needed for Next-Gen Data Networking
As the amount of traffic in data networks grows, so does the need for next-generation devices and fiber cables to support much higher bandwidths in cloud services, hyperscale data centers, telecom applications and equipment OEM companies. This duplex multimode 50/125 OM4 cable is an ideal choice for 400G Ethernet applications up to 100 meters (at 850 nm). It is also backward compatible with 40 Gb and 100 Gb networks, so you can future-proof your current application for an eventual upgrade to 400 Gb.

Compact CS Connectors Designed for the Latest QSFP-DD Transceivers
The CS ends are 40 percent smaller than standard LC connectors, making them compatible with the latest 400G QSFP-DD transceivers and an excellent solution for high-density network applications. Push/pull tabs allow dense vertical stacking in switches or patch panels where space is at a premium and make the cable easy to install or remove with one hand.

Magenta Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a magenta jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected. The round low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas.

Package Includes

  • N822C-03M-MG 400Gb Duplex Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 3 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332258052
TechnologyMultimode
Optical Mode  OM4
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorWhite; Aqua
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Primary Coating Diameter (microns)600
Number of Fibers2
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility400 Gbps
Transmission Distance100M @ 850NM WAVELENGTH
Attenuation @ 850NM3.0dB/Km
Insertion Loss  ≤0.20dB
CONNECTIONS
Side A - Connector 1CS (MALE)
Side B - Connector 1CS (MALE)
Endface PolishPC
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
ApprovalsRoHS, REACH
Certification & ComplianceRoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N822C03MMG model support page.

Documents & Downloads

support icon

Do you own a
N822C-03M-MG

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.