Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

Wall-Mount Roof Fan Kit - Dual 230V High-Performance Fans, 210 CFM, 3 ft. (0.91 m) Cord, C14 Input


Increases airflow inside wall-mount rack enclosures to keep equipment cool, boost system performance and avoid costly downtime.
  • Cools rack equipment to boost system performance and avoid costly downtime
  • High-performance 5 in. 230V fans draw warm air up through rack at 210 CFM
  • 50 dB sound rating ensures quiet operation—about as loud as your refrigerator
  • Includes hardware for mounting inside or outside standard 19 in. rack cabinets
  • 3-ft. (0.91 m) power cord with C14 input connects to conveniently located AC outlet
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRXFANWM

Have a Question?
Contact Us

Features

Increase Ventilation Inside Your Wall-Mount Rack Enclosures and Server Cabinets
Tripp Lite’s SRXFANWM SmartRack® Wall-Mount Roof Fan Kit is an ideal accessory for maintaining a constant flow of air within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance and avoids costly equipment failures that can lead to downtime, damage and data loss.
Powerful 230V Fans Provide Proper Cooling
Two durable five-inch 230V fans mount inside or outside the cabinet to draw hot exhaust air out and facilitate equipment cooling. The high-performance fans circulate air at 210 cubic feet per minute (CFM) and do so quietly at about 50 decibels—about as loud as your refrigerator.
Compatible with Tripp Lite SmartRack Wall-Mount Enclosures
The SRXFANWM comes fully assembled and ready to mount to your rack cabinet with the included hardware. Compatible racks include SRW6U, SRW9U, SRW10US, SR12UB, SRW12U, SRW12US, SRW12US33, SRW12USG, SRW18US, SRW26US and other Tripp Lite SmartRack enclosures that specify the use of this accessory. The three-foot AC power cord features a C14 input plug that connects to a conveniently located wall outlet, surge protector or PDU.

Typical Applications

  • Draw warm air away from rack-mounted equipment to boost system performance, prevent costly downtime and extend operating life

Package Includes

  • (2) 230V high-performance fans
  • (2) Fan guards
  • Rack-mounting hardware
  • Owner’s manual

System Requirements

  • SRW6U, SRW9U, SRW10US, SR12UB, SRW12U, SRW12US, SRW12US33, SRW12USG, SRW18US, SRW26US and other Tripp Lite SmartRack enclosures that specify the use of this accessory
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243195
INPUT
Nominal Input Voltage(s) Supported230V AC
Nominal Input Voltage Description230V 50 Hz
Input Plug FeaturesC14
Input Cord Length (ft.)3
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)3.10 x 7.80 x 11.60
Unit Dimensions (hwd / in.)5.20 x 5.20 x 1.61
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Related Products

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black CS16AC CS16AC Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black CS16USB CS16USB Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black

Resources & Downloads

support icon

Do you own a
SRXFANWM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.