Part Number: N286-40G-ESR4-A New
Connects a multimode Gigabit Ethernet fiber optic network cable to an Arista switch or server’s QSFP+ port.
- QSFP+ transceiver module 100% compatible with Arista’s QSFP-40G-SR4 module
- Provides 40 Gbps throughput up to 400 m via multimode fiber cabling
- 12-strand MTP/MPO connector supports 40GBase-SR4 signal at 850 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Supports DDM for monitoring temperature and other real-time operating parameters
- 3-year limited warranty
Features
QSFP+ Transceiver for Connecting to Your Arista Network Switch or Server
This QSFP+ transceiver allows you to connect a multimode fiber optic cable to a 40 Gbps network router, server or switch. It transmits data up to 400 meters (1312 feet) using an 850 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Select Arista Transceiver Modules
The MSA-compliant N286-40G-ESR4-A functions just like the equivalent Arista QSFP-40G-SR4 and QSFP-40G-XSR4 transceiver modules and is manufactured to meet or exceed Arista specifications. You can use this transceiver with any compatible Arista router, server or switch and receive the same performance as the QSFP-40G-SR4.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 40 Gbps network shutdown or device reboot. Just plug the QSFP+ end of the transceiver into your Arista network device. The other end has an MTP/MPO connector to link with multimode fiber optic cable (sold separately). A push/pull tab connector is easily accessible in high-density data center applications and makes the plug-and-play transceiver easy to install and remove with one hand.
Supports Digital Diagnostic Monitoring (DDM) for Real-Time Status Monitoring
DDM support lets you keep track of operating information in real time, such as transceiver temperature, input and output power and supply voltage.
Specifications
OVERVIEW
UPC Code | 037332284068 |
Brand Compatibility | Arista |
Technology | Fiber; Multimode |
Optical Mode | OM4 |
Mode Type | Multimode |
CONNECTIONS
Side A - Connector 1 | QSFP+ (MALE) |
Side B - Connector 1 | 12-STRAND MTP/MPO (MALE) |
Connector Material | Zinc Alloy |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.70 x 3.10 x 5.70 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 0.700 x 3.100 x 5.700 |
Unit Weight (lbs.) | 0.1102 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
COMMUNICATIONS
Maximum Data Rate | 40 Gbps |
Network Compatibility | 40 Gbps |
Wavelength | 840nm; 850nm; 860nm |
Transmission Distance | 400 m |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 40 Gbps |
Multi-Source Agreement (MSA) Compliant | Yes |
Driver Required | No |
Optical Port | MPO/MTP |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; IEC/EN 63000 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class B (USA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images