Model Number: B007-008

8-Port KVM Switch, 1U Rack-Mount, On-Screen Display

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B007-008-FRONT-L.jpg

 
  • Ultra-compact--occupies only 1U rack space
  • Does not require software or complicated setup--simply plug and play
  • Can be placed virtually anywhere (no AC power required)
  • Adapts to rack, stack under-monitor or desktop applications
  • Rack-mount hardware included
$21999

884236

$19058

B00005V52A

$21159

219765

$20999

287455

$31299

00737942

$21199

17-404-005


Overview

Tripp Lite's 8-port KVM Switch is the optimal solution for controlling up to 8 computers from one keyboard, mouse and monitor. Multiple KVM switches can be cascaded together in order to control up to 512 computers. Easily switch ports using the On Screen Display (OSD), keyboard hot key commands or push buttons. Also supports ultra-high 180MHz video resolutions up to 1920 x 1440 pixels without noticeable degradation. Innovative design adjusts to either rack-mount or stacking installation... rack-mount hardware included. Compatible with all major operating systems except Mac and Sun. Constructed of heavy-duty steel housing.

Features

  • Control up to 8 computers from a single keyboard, mouse, and monitor
  • Control up to 512 computers by cascading additional B007-008 KVM switches
  • Includes hardware for 1U mounting in a 19 in. rack
  • Supports video resolutions up to 1920 x 1440
  • Supports VGA, SVGA, or Multisync monitor
  • No software or complicated set-up procedures required
  • Switch between ports via OSD, pushbuttons, or keyboard hot key commands
  • Includes autoscan feature
  • Password security ensures that only authorized people have access to the connected computers
  • Keyboard and mouse emulation for dependable computer boot-up; works on all operating systems
  • Compatible with most mice, including scrolling mice
  • 2 LEDs per port: one indicating the computer is connected and powered-on, and the other indicating the computer has the KVM focus
  • Compatible with all major operating systems except Mac and Sun
  • Constructed of heavy-duty steel housing

System Requirements

  • PS/2 mouse and keyboard
  • PS/2 or USB computer(B015-000 PS/2 to USB adapter required for USB computers)
  • 1 P753-Series PS/2 KVM cable kit for each connected computer
  • Compatible with all major operating systems except Mac and Sun

Package Includes

  • 8-Port KVM Switch (rackmount ready)
  • Interlocking feet (for non-rackmount applications).
  • Optional AC power adapter
  • User manual
RoHS compliant

Specifications

OVERVIEW
Users 1
Console No
Max CPU 512
Product Rear View B007-008-rear.pdf
PHYSICAL
Color Black
LCD Monitor (in.) Not Applicable
ENVIRONMENTAL
BTUs 50Hz, 8.9 / 60Hz, 8.5
COMMUNICATIONS
Port Control Push Buttons, Hotkeys, OSD
IP Remote Access Yes
CONNECTIONS
Ports 8
PC/Server Connections VGA; USB; PS/2
SPECIAL FEATURES
Cat5 KVM Switch No
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Frequently Asked Questions

The B007-008 can cascade additional B007-008 units to provide up to 64 server connections in a two-stage installation or up to 512 servers in a three-stage installation. The B007-008 may only be used in conjunction with additional B007-008 units.
No, cables are not included with the B007-008. Tripp Lite's P753-Series cables (sold separately) are compatible with this KVM.


Additional FAQs may be available on the B007-008 model support page.


Accessories

B013-330
B013-330

Cat5e KVM Console Extender Kit

More... Prices
B051-000
B051-000

Server Remote Control, External KVM over IP

More... Prices
P753-006
P753-006

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 6-ft.

More... Prices
P753-010
P753-010

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10-ft.

More... Prices
P753-015
P753-015

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 15-ft.

More... Prices
B015-000
B015-000

USB to PS/2 Adapter for Keyboard and Mouse

More... Prices
U219-000-R
U219-000-R

USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

More... Prices

Similar Products

Extended Warranties

WEXT1D
WEXT1D

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2D
WEXT2D

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3D
WEXT3D

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Find more products by tag:


Clear List