Part Number: B006-VUA4-K-R
- Control up to 4 USB or PS/2 computers from a single monitor, keyboard and mouse
- Package includes 4 USB + Audio KVM cable kits
- Includes a built-in 2-Port USB 2.0 hub for sharing of devices amongst computers connected with a USB KVM cable kit
- Built-in 3.5mm audio jacks allow speaker and microphone audio to be shared amongst the connected computers
- 2-Level security - 1 Administrator and up to 4 Users
- Compatible with all major operating systems
- 3-year limited warranty
Features
- Control up to 4 computers from a single monitor, keyboard and mouse
- Package includes (x2) 4-ft. (1.22 m) and (x2) 6-ft. (1.83 m) USB + Audio KVM cable kits
- P756-010 10-ft. (3.05 m) USB + Audio KVM cable kits are available separately if longer lengths are required
- P757-010 10 ft. PS/2 + Audio KVM cable kits are available separately for connection of PS/2 computers
- Built-in 2-Port USB 2.0 hub allows USB peripherals to be shared amongst computers connected via USB KVM cable kits
- Built-in 3.5mm jacks allow for speaker and microphone audio to be shared amongst the connected computers
- KVM, Audio and USB can be switched independently of each other - Control one computer while listening to audio from a second computer and printing to a USB printer from a third
- Switch the focus of KVM, Audio and USB functionality via pushbuttons, OSD, or hotkey commands
- Includes a mouse switching function that allows focus to be switched between ports by double-clicking the scroll button on a scroll mouse
- Automatically monitor connected computers via Auto Scan Mode
- Provides two levels of security, with 1 Administrator account and up to 4 User accounts
- OSD can be displayed in English, Japanese or German
- Includes rackmount hardware that allows for mounting in a 19in rack
- Includes a PS2 to USB adapter, which allows you to connect a PS/2 keyboard and mouse to control the connected computers
- Supports video resolutions up to 2048 x 1536, DDC2B
- The KVM switch stores the monitor's EDID to optimize display resolution
- Constructed of heavy-duty steel housing
- Compatible with all major operating systems
Specifications
OVERVIEW
UPC Code | 037332152893 |
Max CPU | 4 |
Technology | USB 2.0 (High Speed); VGA/SVGA; Stereo Audio |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 2048 X 1536, DDC2B |
Max Number of Ports (Entire Chain) | 4 |
Extended Mode | No |
Mirror Mode | No |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5.3V / 2.4A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
POWER
Power Source Type | AC Adapter |
CONNECTIONS
Number of Ports | 4 |
Computer/Server Ports | SPHD-18 (VGA, PS/2, USB) 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic) |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (4) HD17 (FEMALE) |
Side A - Connector 2 | (8) 3.5MM (FEMALE) |
Side B - Connector 1 | (1) HD15 (FEMALE) |
Side B - Connector 2 | (4) USB A (FEMALE) |
Side B - Connector 3 | (4) 3.5MM (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2; USB |
Console Monitor Interface | VGA |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 3.90 x 11.10 x 6.80 |
Shipping Weight (lbs.) | 4.90 |
Unit Dimensions (hwd / in.) | 1.600 x 7.900 x 2.750 |
Unit Weight (lbs.) | 1.75 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
BTUs | 7.1694 BTU/Hr |
COMMUNICATIONS
Hotkey | Yes |
Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
Number of USB Hub Ports | 2 |
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1 TO 255 SECONDS; USER-DEFINEABLE |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
P757-010 | VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10 ft. (3.05 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Useful Web Pages
Product Images