Part Number: BP36V27
This Model has been retired and replaced by BP36V15-2U. More information for the BP36V27 is available on the model support page
Overview
BP36V27 tower external battery pack offers extended battery runtime when used in conjunction with Tripp Lite SMART750XL, SMART1050XL & SMART1500XL UPS systems supporting a 36V external battery connection. Includes heavy gauge cabling with high current DC connectors for simple installation. Additional output connector allows multiple BP36V27 battery packs to be daisy-chained to the UPS for even longer extended run operation.
COMPATIBLE UPS SYSTEMS: SMART750XL, SMART1050XL, SMART1500XL, SMARTINT1400XL and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Set of two input/output connectors allows multiple BP36V27 battery packs to be daisy-chained to the UPS for even longer extended run operation
- Pre-wired internal battery sets are ready for installation with no user battery connections required
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Matches cabinet appearance of the companion UPS
- 2 year warranty
Package Includes
- BP36V27 external battery pack
- Warranty information
- Instruction manual
Specifications
OVERVIEW
UPC Code | 037332219800 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Gray 50 amp female DC connector for additional battery packs |
DC System Voltage (VDC) | 36 |
UPS Connection | Attached cable with grey 50 amp DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | PVC |
Rack Height | 4U |
External Battery Pack Form Factor | Tower |
Form Factors Supported | Floorstanding tower format, stackable - supports wallmount with optional UPSWM accessory |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Shipping Weight (lbs.) | 0.00 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 56.4 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |