Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 10 ft.


  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer

View Full Product Details

Tripp Lite Part Number

P571-010-MINI

Have a Question?
Contact Us

Overview

Tripp Lite's 10-foot HDMI to Mini-HDMI cable allows you to connect digital cameras, camcorders and other digital devices with the Mini-HDMI connector directly to your standard HDMI-enabled TV. This cable offers the same baseline performance as standard high-speed HDMI cables (including 1080p video resolution), plus an additional dedicated data channel, known as the HDMI Ethernet Channel, for device networking. HDMI Ethernet Channel functionality is only available if both linked devices are HDMI Ethernet Channel-enabled. Cable supports not only the Ethernet component, but also 3D and Audio Return Channel.

Features

  • Full 1080p Resolution
  • 24K Gold Connectors
  • HDTV to Digital Camera connection
  • RoHS Compliant

Package Includes

High Speed with Ethernet HDMI to Mini-HDMI Cable, 10 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332186089
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution1920 x 1080 @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0mm
Wire Gauge (AWG)30
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.31
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector ColorBlack
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
Ethernet SupportYes
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P571010MINI model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.