Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft. (0.91 m)
- 3-ft. (0.91 m) Mini Displayport to Displayport Adapter Cable
- Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
- Supports Displayport v1.2
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 4096 x 2160 @ 60Hz, including 1080p
- Color: White
- This product is covered by a Lifetime Limited Warranty (coverage details)
P583-003
Have a Question?
Features
- 3-ft. (0.91 m) White Mini DisplayPort to DisplayPort 1.2 cable
- Supports DisplayPort v1.2
- Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
- Locking Displayport Connector
- Supports Ultra High Definition (HD) 4K x 2K video resolutions up to 4096 x 2160 @ 60Hz, including 1080p
Specifications
OVERVIEW
UPC Code | 037332174581 |
Technology | DisplayPort |
PHYSICAL
Color | White |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | MINI DISPLAYPORT (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P583003 model support page.
Related Products
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) |
![]() |
P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm) |
![]() |
P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) |
![]() |
P139-06N-DP | Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.