Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High-Speed HDMI 2.0 Fiber Active Optical Cable (AOC) - 4K HDR @ 60 Hz, 4:4:4, (M/M), Black, 50 m

Model Number: P568-50M-FBR


Fiber HDMI cable creates crystal-clear Ultra HD 4K x 2K video/audio connections with 4:4:4 color for home theaters and digital signage.
  • Delivers Ultra HD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports latest HDMI standards, including 4:4:4 subsampling for HDR televisions
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Plug-and-play cable draws power from connected device for easy, immediate installation
  • 3-year limited warranty

Features

4K HDMI 2.0 Cable Connects Home Theater, Gaming & Digital Signage Components
This high-speed HDMI 2.0 cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.
Enjoy the Clarity of True 4K HDMI 2.0 Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable is rated up to 18 Gbps and supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz for crystal-clear picture and sound. It’s compatible with HDCP 2.2 and HDMI 2.0 standards for carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as other current HDMI standards, including 3D, 48-bit Deep Color, DTS-HD Master Audio and Dolby True HD.
Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568-50M-FBR is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Send Ultra HD content to digital signs or point-of-sale displays
  • Connect security cameras and other A/V surveillance equipment to a central display

Package Includes

  • P568-50M-FBR High-Speed HDMI 2.0 Fiber Active Optical Cable, M/M, Black, 50 m (164 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236876
INPUT
Cable Length (ft.)164
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.45 x 6.50 x 6.50
Shipping Weight (lbs.)3.80
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Operating Humidity Range10% ~ 85% RH
Storage Humidity Range5% ~ 90% RH
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 X 2160 (4K x 2K) @ 60 Hz, 4:4:4 HDR
HDMI Specification2.0
HDCP Specification2.2
Max Supported Color Depth48-bit Deep Color
EDID Compatible  Yes
3D Video SupportedYes
Consumer Electronics Control (CEC) SupportedYes
TechnologyHDMI; HDR
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P568-50M-FBR

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.