Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Premium High-Speed HDMI Fiber Active Optical Cable (AOC) - 4K @ 60 Hz, HDR, 4:4:4 (M/M), 20M (65.61 ft.)


Fiber HDMI cable creates crystal-clear Ultra HD 4K x 2K video/audio connections with 4:4:4 color for home theaters and digital signage.
  • Supports 4K @ 60 Hz video resolutions as specified in HDMI 2.0
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Plug-and-play cable draws power from connected device for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P568-20M-FBR

Have a Question?
Contact Us

Features

4K HDMI Cable Connects Home Theater, Gaming & Digital Signage Components
This Premium High-Speed HDMI cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable is rated up to 18 Gbps and supports Ultra HD video resolutions up to 4K at 60 Hz (3840 x 2160) for crystal-clear picture and sound, as specified in HDMI 2.0. It’s compatible with HDCP 2.2 and is capable of carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as other current HDMI standards, including 3D, 48-bit Deep Color, DTS-HD Master Audio and Dolby True HD.
Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568-20M-FBR is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Send Ultra HD content to digital signs or point-of-sale displays
  • Connect security cameras and other A/V surveillance equipment to a central display

Package Includes

  • P568-20M-FBR High-Speed HDMI Fiber Active Optical Cable, M/M, Black, 20 m (65 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236838
Product TypeActive Optical Cable (AOC)
TechnologyHDMI; HDR
Form Factor and Mounting OptionsCable
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution3840x2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)65
Max 1920 x 1080 (1080p) Range (ft)65
Max 1920 x 1200 Range (ft)65
Max 2560 x 1600 Range (ft)65
Max 3840 x 2160 (4K@30Hz) Range (ft)65
Max 3840 x 2160 (4K@60Hz) Range (ft)65
Signal Range (ft.)65
Signal Range (m)20
Max Supported Color Depth48-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
INPUT
Cable Length (ft.)65
PHYSICAL
ColorBlack
Number of Displays1
Shipping Dimensions (hwd / in.)2.60 x 7.40 x 8.00
Shipping Weight (lbs.)1.80
ENVIRONMENTAL
Operating Temperature Range32 to 113°F (0 to 45°C)
Storage Temperature Range14 to 158°F (-10 to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
USB Extension SupportNo
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P56820MFBR model support page.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P568-20M-FBR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.