Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)


  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 4.95Gbps

View Full Product Details

Tripp Lite Part Number

P561-003

Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. (0.91 m) DVI Single Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Both DVI connectors are molded and have integral strain relief for long life reliability.

Features

  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
  • Gold plated contacts ensure excellent conductivity
  • Meets DVI DDWG Standard
  • For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors

System Requirements

  • Monitor with DVI, and CPU with a DVI video card

Package Includes

DVI Single Link TMDS cable - DVI-D, M/M, 3-ft. (0.91 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181251
Product TypePassive
TechnologyDVI
PHYSICAL
ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)0.50 x 5.20 x 7.20
Shipping Weight (lbs.)0.40
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P561-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.