Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Aqua, 5 ft. (1.52 m)
- 5-ft. Augmented Cat6 (CAT6a) Unshielded (UTP) Snagless Patch Cable, Aqua
- 10Gbps Over Copper
- Each cable Fluke® Tested and Verified
- This product is covered by a Lifetime Limited Warranty (coverage details)
N261-005-AQ
Have a Question?
Overview
Features
- 5-ft. (1.52 m) Aqua Cat6a Unshielded (UTP) Snagless Patch Cable - 10Gbps
- 100% FLUKE® tested and certified
- ETL/UL Verified
- Supports IEEE 802.3af and is DTE power compliant
- Backward compatible with all previous 10BaseT generations
- RJ45 plug improves NEXT performance to 500Mhz
- 24AWG, 4-Pair, Stranded PVC cable
- Compatible with T568A and T568B wiring
- Easy disconnect snagless hood
- PoE rated to four times the standard
Specifications
OVERVIEW
UPC Code | 037332187758 |
Technology | Cat6a |
PHYSICAL
Color | Aqua |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT4 |
Cable Outer Diameter (OD) | 6.2mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 5 |
Cable Length (in.) | 60 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% TO 90% RH, Non-Condensing |
Storage Humidity Range | 0% TO 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Network Speed | 10Gbps |
IEEE Standards Supported | 802.3an |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
Contact Plating | Gold |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.