Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Right-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Right-Angle M to RJ45 M), Blue, 3 ft. (0.91 m)


  • Space saving design
  • Right Angle connector to Straight
  • Cat6 Gigabit rated

View Full Product Details

Tripp Lite Part Number

N204-003-BL-RA

Have a Question?
Contact Us

Features

  • 3-ft. (0.91 m) Blue Cat6, Right Angle to Straight RJ45 - RJ45 Patch cable
  • PVC 4 Pair Stranded Conductors, 24AWG
  • Fully Molded Ends
  • ETL Verified to TIA/EIA -568-B
  • 550Mhz Gigabit Speed Rated

System Requirements

  • Use with Cat6, Cat5e, Cat5, or VoIP networks

Package Includes

3-ft. (0.91 m) Blue Cat6 Right Angle to Straight RJ45 - RJ45 Patch cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167521
TechnologyCat6
PHYSICAL
ColorBlue
Cable ShieldingUTP
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable Outer Diameter (OD)6.0mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)0.25 x 6.50 x 8.00
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard250 MHz
Maximum Bandwidth as Tested500 MHz
Network Speed1Gbps
IEEE Standards Supported802.3an
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE) - RIGHT ANGLE
Crossover WiringNo
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
SPECIAL FEATURES
IP68 Rated  No
Snagless ConnectorNo
Antibacterial  No
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
N204-003-BL-RA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.