Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 20-in. (0.5M)
- 32-pin SFF-8484 to 4 x 7-pin internal SAS cable
- Supports data rates of up to 6.0Gbs
- Straight backshell configuration
- 0.5 meter in length ( 20 inch )
- This product is covered by a Lifetime Limited Warranty (coverage details)
S502-20N
Have a Question?
Overview
Features
- SFF-8484 to 4 x 7pin SAS Cable - 0.5 meter ( 20inch )
- Supports data rates up to 6.0Gbs
- Thin, flexible cable for easy routing and increased airflow
- RoHS Compliant
Specifications
OVERVIEW
UPC Code | 037332149961 |
Technology | SAS; Ribbon/Internal |
PHYSICAL
Color | Red |
Cable Length (ft.) | 1.7 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.30 x 9.60 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | SFF-8484 |
Side B - Connector 1 | 7 PIN SATA (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.