Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SCSI Ultra2/U160/U320 LVD Cable (VHDCI toHD68 M/M), 10-ft.

Model Number: S455-010


  • Premium double-shielded cable
  • Meets the most current SCSI specifications for high-speed devices
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Moving your network into the next phase of SCSI solutions? Look no further than Tripp Lite's brand of SCSI U320/U160 cables. Supports all legacy transfer rates including Ultra 320 . Multi-platform SCSI III external peripheral cable, offset VHDCI68M/HD68M. This 10ft cable is designed to connect two SCSI III (fast and wide) or SCSI II devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.

Features

  • Supports all SCSI transfer rates through 320Mbps
  • LVD/SE compliant
  • Backwards compatibility with previous SCSI generations
  • Double shielded (foil and braid)
  • 34 twisted pair conductors
  • All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
  • Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between

System Requirements

  • Any external SCSI device or host controller card requiring VHDCI68 or HD68 interface

Package Includes

  • 10-ft. SCSI U320/U160 LVD/SE cable, VHDCI68M to HD68M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121349
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)1.00
CONNECTIONS
Side A - Connector 1VHDCI68 (MALE)
Side B - Connector 1HD68 (MALE)
FEATURES & SPECIFICATIONS
TechnologySCSI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The difference between the cables is the speed. A U320 will support all current SCSI speeds. A U160 cable is not designed to support a U320 speed (it could decrease the system speed to the U160 level).

Additional FAQs may be available on the S455010 model support page.

Resources & Downloads

support icon

Do you own a
S455-010

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.