Part Number: N154-050-C3
This Model has been retired and has not been replaced. More information for the N154-050-C3 is available on the model support page
Overview
Tripp Lite's N154 series Telco cables are ideal for telephone, PBX, and IP Phone system applications. Constructed with 26AWG, solid conductor, Cat3 rated cable, heavy duty metal backshells with Male RJ21, 50 pin connectors, to Open End for punching down to 66M blocks. EIA/TIA 568B color coded conductors. N154 cables are available in stock lengths of 25ft, 50ft, and 100ft ( N154-025-C3, N154-050-C3, N154-100-C3 ).
Features
- 50ft, 26AWG Cat3 UTP copper cable for extending voice connections
- Male 50pin Centronics Telco connector to Open End
- Use with Telephone, PBX, and IP Phone Systems
- EIA/TIA 568B color code
- PVC Jacket
- Rugged metal backshell connectors
- RoHS Compliant
System Requirements
- Communication equipment and connectivity devices utilizing 50pin Telco type connections and 66M punch down blocks
Package Includes
- 1 - 50ft Cat3 25-Pair Telco Cable, RJ21 Male to Open End
Specifications
OVERVIEW
UPC Code | 037332153449 |
Technology | Cat3 |
CONNECTIONS
Side A - Connector 1 | CENTRONICS 50 (MALE) |
Side B - Connector 1 | CENTRONICS 50 (FEMALE) |
PHYSICAL
Color | Gray |
Cable Shielding | UTP |
Wire Type | Solid |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
Shipping Dimensions (hwd / in.) | 14.20 x 11.00 x 0.50 |
Shipping Weight (lbs.) | 3.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images