USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
- 3-ft. (0.91 m) USB 2.0 A to USB Type-C (USB-C) device cable
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- This product is covered by a Lifetime Limited Warranty (coverage details)
U038-003
Have a Question?
Overview
Features
- 3-ft. (0.91 m) USB 2.0 A to USB Type-C (USB-C) device cable
- Connect devices with a USB Type-C connector to a USB Charger, or the USB port on your laptop, ultrabook, or computer
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 30AWG Data Pair / 24AWG Power pair
Specifications
OVERVIEW
UPC Code | 037332188564 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 3.0MM |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U038003 model support page.
Related Products
Charging Stations & Carts
Model Number | Description | |
---|---|---|
![]() |
U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W |
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-004-OTG | 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004 | 4-Port USB 2.0 Ultra-Mini Hub |
![]() |
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
![]() |
U222-007-R | 7-Port USB 2.0 Hub |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.