Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Portable Charger - USB-A, 2600mAh Power Bank, Lithium-Ion, Black


Charge your mobile device anywhere, anytime without plugging into an AC power outlet. Ideal for cellphones, smartphones, tablets, e-readers, MP3 players and Bluetooth speakers, headsets and headphones.
  • Fits comfortably in your pocket, purse, backpack or laptop bag
  • Provides up to 5V, 1A for charging mobile devices
  • LED indicates low or full lithium-ion battery
  • Charges devices at maximum output up to 2.6 hr.
  • Includes USB Micro-B charging cable
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

UPB-02K6-1U

Have a Question?
Contact Us

Overview

No more frantic searching for an AC power outlet when your cellphone, tablet or other mobile device’s battery power is getting low. The UPB-02K6-1U Portable 2600mAh Mobile Power Bank is the perfect power solution when you’re on the road, or stuck somewhere without convenient electricity. It fits comfortably in your pocket, purse, backpack or laptop bag to keep your e-reader, MP3 player, handheld game console or Bluetooth device operating when you need it.

Just connect your device to the UPB-02K6-1U’s USB-A port using the included USB Micro-B cable or another cable suitable for your device. The LED indicator will blink to indicate the Mobile Power Bank has enough power to charge the device. The LED will turn off when the Mobile Power Bank’s built-in lithium-ion battery drops below 5%.

The portable UPB-02K6-1U provides up to 5V, 1A of power, and its 2600mAh capacity charges devices at maximum power up to 2.6 hours. It protects against short circuits, overvoltage, over-current, overcharges and overdischarges. Charge the Mobile Power Bank by connecting its USB Micro-B port to a USB charger or a computer’s USB-A port using the included cable. The blinking LED indicator will turn solid when the battery reaches 100% capacity.

Features

Travel-Sized for Convenient Charging Anywhere
  • Fits comfortably in your pocket, purse, backpack or laptop bag
  • Ideal for charging cellphones, tablets, e-readers, MP3 players, handheld game consoles and Bluetooth headsets, headphones and speakers
  • USB Micro-B charging cable included

Superior Charge Capability Without an AC Power Outlet
  • Connect USB-A port to device for charging at maximum output up to 2.6 hr.
  • Provides up to 5V, 1A of power at 2600mAh capacity
  • Protects against short circuits, overvoltage, over-current, overcharges and overdischarges

Built-In Lithium-Ion Battery
  • Connect the power bank's USB Micro-B port to a USB charger or a computer’s USB-A port to charge internal battery
  • Built-in LED indicates when battery level is 100% or below 5%

Package Includes

  • UPB-02K6-1U Portable 2600mAh Mobile Power Bank USB Battery Charger
  • USB Micro-B cable, 3 ft.
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189363
Product TypePortable Charger
Charging Form FactorPortable
Device CompatibilityPhone; Tablet; Amazon Kindle
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported5V DC
Input Plug TypeUSB-C (FEMALE)
Input Plug Type DetailUSB-A to USB-C cable provided
OUTPUT
Overload ProtectionYes
CHARGING
Number of Charging Ports1
Charging Ports / Amps(1) 1A
Total Charging Amps1A
Charging MethodUSB
Total Charging Watts5
Charging Port TypeUSB A (FEMALE)
Charging Method Detail2,600 mAh
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.80 x 5.30 x 5.90
Shipping Weight (lbs.)0.41
Unit Dimensions (hwd / in.)0.8 x 1.2 x 3.5
Unit Weight (lbs.)0.15
ENVIRONMENTAL
Operating Temperature Range32F to 113F ( 0C to 45C )
Storage Temperature Range5F to 140F ( -15C to 60C )
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB 3.0 MICRO-B (FEMALE)
SPECIAL FEATURES
Overcurrent ProtectionYes
Overvoltage ProtectionYes
GaN Technology  No
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

Amperes (or Amps for short) is a measure of the amount of electrical current passing through a circuit. All things being equal, a 2 Amp charging port will charge a device faster than a 1 Amp port.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the UPB02K61U model support page.

Accessories

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003-24G UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)
Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) UR05C-003-UARB UR05C-003-UARB Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m)

USB, Lightning & FireWire

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-BK M100-006-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) M100-006-WH M100-006-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)
USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) U038-003 U038-003 USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m)
USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) U038-006 U038-006 USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) UR030-001 UR030-001 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003-24G UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)
Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) UR05C-003-UARB UR05C-003-UARB Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m)

Resources & Downloads

support icon

Do you own a
UPB-02K6-1U

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.