Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m)


  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain-relief and durability

View Full Product Details

Tripp Lite Part Number

N105-007-GY

Have a Question?
Contact Us

Overview

Protect your high-speed network from noise and electromagnetic interference with Tripp Lite's 7-ft. (2.13 m) gray, Category 5e (Cat5e) Shielded patch cable. This STP cable features 2 shielded RJ45 gold molded male connectors with integral strain relief. The cable is manufactured from PVC, 4-pair, stranded shielded twisted pair, and is rated for 350MHz/1Gbps communication.

Features

  • Provides EMI/RFI shielding in Ethernet networks
  • Shielded RJ45 connectors with gold-plated contacts
  • 4-pair 24 AWG Stranded STP with drain wire
  • Molded boot for extra strain-relief and durability
  • TSB 568B (AT&T 258A)Wiring
  • TIA/EIA and UL Certified

Package Includes

  • 7-ft. (2.13 m) Gray Cat5e Shielded STP Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124326
TechnologyCat5/5e
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
ColorGray
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingSTP
Cable Outer Diameter (OD)5.9MM
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)7
Cable Length (in.)84
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.23
ENVIRONMENTAL
Operating Temperature Range14 to 104 F (-10 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard100 MHz
Maximum Bandwidth as Tested350 MHz
Network Compatibility1 Gbps (Gigabit)
IEEE Standards Supported802.3ab
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Crossover WiringNo
Contact Plating  Gold
Connector TypeMolded
Wiring ConfigurationEIA/TIA 568B
FEATURES & SPECIFICATIONS
Snagless ConnectorNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N105007GY model support page.

Documents & Downloads

support icon

Do you own a
N105-007-GY

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.