Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 25 ft. (7.62 m)
- 25ft Yellow Cat5e Cross Over Cable w/Green Molded Strain Relief
- Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
- PVC 4-pair stranded UTP
- This product is covered by a Lifetime Limited Warranty (coverage details)
N010-025-YW
Have a Question?
Overview
Tripp Lite's 25-ft. (7.62 m) Yellow Category 5e (Cat5e) Cross-over cable has 2 standard RJ45 male connectors featuring integral, Green, molded strain relief. The cable is designed to connect switch-to-switch, PC-to-PC or Mac-to-Mac, and is perfect in conjunction with 10 and 100 base-t networks. Molded connectors are a different color to help identify this cable as a cross-over cable, as well as a label stating Cross Over, and not a standard patch cable. Manufactured from PVC 4-pair stranded UTP and rated for 350MHz/1Gbps communication. Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11).
Features
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 25-ft. (7.62 m) color: Yellow with green connectors. Connectors: RJ45 male
- Cross-over wiring designed to connect Switch-to-Switch or PC-to-PC
- Feature molded connectors with integral strain relief
- PVC 4-pair stranded UTP
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE
- 02.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other lengths / colors
Specifications
OVERVIEW
UPC Code | 037332164124 |
Technology | Cat5/5e |
INPUT
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
PHYSICAL
Cable Shielding | UTP |
Wire Type | Stranded |
Color | Yellow |
Shipping Dimensions (hwd / in.) | 0.50 x 5.80 x 6.10 |
Shipping Weight (lbs.) | 0.40 |
Snagless Connector | No |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Couplers
Model Number | Description | |
---|---|---|
![]() |
N032-001 | Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.