Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat5e Retractable Patch Cable, 4-ft.

Model Number: N009-004-R


  • Ideal for connecting the RJ45 network port on your notebook to a network
  • Cables extend easily and retract automatically

Overview

Tired of carrying all those loose cords around? When you're an on-the-go business person with no time to spare, who wants to carry all those loose laptop cords with you while traveling? Eliminate all those worries with the retractable RJ45 Ethernet Patch Cable. It fits easily in your notebook case or pocket and extends up to 4ft in length and gracefully retracts into a small reel. RJ45 male to male connectors.

Features

  • Automatic spring retractable cord
  • Great alternative to carrying loose network cables
  • Ethernet 802.3 compliant

System Requirements

  • PC/Notebook with RJ45 Ethernet Port
  • Network Jack with RJ45 Ethernet Port

Package Includes

  • 4-ft. Retractable RJ45 M/M Cable for Laptop Ethernet Port
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131706
INPUT
Cable Length (ft.)4
Cable Length (in.)48
Cable Length (cm)121.9
PHYSICAL
Cable Shielding  UTP
ColorBlack; Silver
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 1.00
Shipping Weight (lbs.)0.05
Snagless ConnectorNo
Wire TypeSolid
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

No, the N009-004-R will not support Gigabit Ethernet. It's rated for Cat5e 100 MB or lower.

Additional FAQs may be available on the N009004R model support page.

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N032-001 | Network Panels, Jacks & Hardware N032-001 Cat5e Straight Through Modular Shielded In-Line Coupler (RJ45 F/F)

Resources & Downloads

support icon

Do you own a
N009-004-R

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.