Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Cables, Gigabit Molded Flat (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft.

Model Number: N201-025-BL-FL


  • Thin, Flat flexible cable for confined spaces
  • Meets Category 6 cabling standards
  • High-quality copper wire and a shortened body plug design
  • Feature molded connectors with integral strain relief

Overview

Tripp Lite's high performance Flat Cat6 gigabit Ethernet patch cables are perfect for connecting your PC to a network in areas where space is tight. With all the reliability and performance of a standard Cat 6 patch cable, this 1.2mm thick cable is ideal for under-carpet, baseboard, etc, applications. Can be used in Cat5e installations as well. Cables comply with EIA/TIA 568 specifications and are UL rated. Flat design reduces NEXT( Near end crosstalk).

Features

  • Thin, Flat flexible cable for confined spaces
  • Meets Category 6 cabling standards
  • High-quality copper wire and a shortened body plug design
  • Feature molded connectors with integral strain relief
  • EIA/TIA 568 Compliant
  • Up to 1Gbps transfer rates

System Requirements

  • For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications.

Package Includes

  • 25ft Blue Flat Cat6 Molded Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332151605
INPUT
Cable Length (ft.)25
Cable Length (in.)300
Cable Length (cm)762
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)0.25 x 5.80 x 7.40
Shipping Weight (lbs.)0.20
Snagless ConnectorNo
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N201-025-BL-FL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.