Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Gigabit Bulk Solid Plenum-Rated CMP Cable - Gray, 1000-ft., TAA

Model Number: N224-01K-GY


  • Premium cabling for Category 6, Category 5e and Category 5 applications-rated for 350 MHz/1 Gbps communications
  • Designed to meet Category 6 specifications: reduces cross-talk and return loss
  • IEEE 802.3ab
  • 1,000ft Box PLENUM ( CMP ) 4-pair Solid UTP
  • Designed for premise (in-wall) cabling applications in air ducts and drop ceilings
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

With Tripp Lite's Category 6 Plenum Rated Bulk cable, you can stay ahead of the game by using this high-speed cabling to distribute data, voice and video. This Plenum rated cable is designed for premise (in-wall) cabling applications in air ducts and drop ceilings. Constructed with high-quality copper wire, near-end crosstalk levels are kept to a minimum. This 1,000ft. spool of bulk solid plenum cable makes industrial runs a snap for the do-it-yourself cable guy. General Cat6 patch cables are available in a variety of colors and sizes.

Features

  • Designed for premise (in-wall) cabling applications in air ducts and drop ceilings
  • Premium cabling for category 6, category 5e and category 5 applications
  • Color: Gray / Length: 1000-ft.
  • 24 AWG 4-pair solid cable with Gray Plenum ( CMP ) jacket
  • Deliver stable performance up to 550MHz/ 1 Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
  • Available in PVC cable as well (N222-01K-GY and N222-01K-BL)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications.

Package Includes

  • 1000-ft. Cat6 Gigabit Bulk 4PR Solid Plenum CMP Cable
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332117083
INPUT
Cable Length (ft.)1000
Cable Length (in.)12000
Cable Length (cm)30480
PHYSICAL
Cable Jacket RatingCMP
Cable Shielding  UTP
ColorGray
Shipping Dimensions (hwd / in.)13.78 x 14.17 x 13.78
Shipping Weight (lbs.)31.00
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeSolid
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
FEATURES & SPECIFICATIONS
TechnologyCat6
CERTIFICATIONS
ApprovalsEIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N224-01K-GY

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.