Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6 Gigabit Molded Patch Cable (RJ45 Left Angle M to RJ45 M) - Blue, 3-ft.

Model Number: N204-003-BL-LA


  • Space saving design
  • Left Angle connector to Straight
  • Cat6 Gigabit rated

Overview

Tripp Lite's Angled Cat6 Patch Cables are ideal for where connections are in tight quarters. Choose from Up, Down, Left, and Right angled cables, depending on your situation. Reduces stress on the cable, and excessive bending. Great for switches and patch panels in networking racks, or behind desks and wall connections. Meets or exceeds Cat6 specifications. Fully molded ends for a lifetime of use.

Features

  • 3ft Blue Cat6, Left Angle to Straight RJ45 - RJ45 Patch cable
  • PVC 4 Pair Stranded Conductors, 24AWG
  • Fully Molded Ends
  • ETL Verified to TIA/EIA -568-B
  • 550Mhz Gigabit Speed Rated

System Requirements

  • Use with Cat6, Cat5e, Cat5, or VoIP networks

Package Includes

3ft Blue Cat6 Left Angle to Straight RJ45 - RJ45 Patch cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167514
INPUT
Cable Length (ft.)3
Cable Length (in.)36
Cable Length (cm)91.4
PHYSICAL
Cable Shielding  UTP
ColorBlue
Shipping Dimensions (hwd / in.)0.10 x 5.90 x 9.00
Shipping Weight (lbs.)0.10
Snagless ConnectorNo
Wire Gauge (AWG)24
Wire TypeStranded
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE) - LEFT ANGLE
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N204-003-BL-LA

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.