Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Blue, 15 ft. (4.57 m)
- Cat6a UTP Ethernet patch cable rated for high-speed 10 Gbps communications
- Over 38% slimmer than standard Cat6a cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- Color-coded blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N261-S15-BL
Have a Question?
Features
Typical Applications
- Connect a computer and its peripherals to a home or office 10G network
- Connect switches, modems and servers in a high-density data center, telecom room or network closet
- Replace standard-diameter cables in crowded patch panel installations to improve airflow
Package Includes
- N261-S15-BL Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M), Blue, 15-ft. (4.57 m)
Specifications
OVERVIEW
UPC Code | 037332251770 |
Technology | Cat6a |
INPUT
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
PHYSICAL
Cable Outer Diameter (OD) | 3.8mm |
Cable Shielding | UTP |
Cable Jacket Rating | CM |
Wire Type | Stranded |
Wire Gauge (AWG) | 28 |
Color | Blue |
Crossover Wiring | No |
Material of Construction | PVC |
Snagless Connector | Yes |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Relative Humidity | 0% TO 90% RH, NON-CONDENSING |
COMMUNICATIONS
Network Speed | 10Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
STANDARDS & COMPLIANCE
Certifications | RoHS Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Tools & Testers
Model Number | Description | |
---|---|---|
![]() |
T014-001 | Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies |
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N235-001-WH-6AD | Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F) |
![]() |
N238-001-GY-TFA | Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA |
![]() |
N254-024-6A | 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet |
![]() |
N254-024-6AD | 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel with 90-Degree Down-Angled Ports, RJ45 Ethernet, TAA |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.