Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies

Model Number: T014-001


Tests Cat5e, Cat6, Cat6a, telephone, USB and coax cable connections with the press of a button. Essential for cable installers or anyone in the telecom or LAN environments.
  • Combines main tester unit and removable remote tester unit
  • Tests multiple types: RJ11, RJ45, USB, BNC
  • Tests cable lengths up to 600 ft.
  • LEDs indicate 9V battery status at a glance
  • Includes convenient carrying case
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The all-in-one T014-001 Network Cable Continuity Tester is an essential tool for cable installers or anyone working in telecom or LAN environments. It allows you to test wiring continuity for Cat5, Cat6, Cat6a, telephone, USB and coax cable assemblies at the press of a button. A combination of main tester unit and removable remote tester unit, the T014-001 identifies crossed wires, short circuits and open circuits in cables up to 600 ft. A BNC to RJ11 adapter is included for testing BNC cable. When not in use, the two-piece T014-001 can be stored in its handy carrying case. Battery status LEDs let you know when the 9V battery (sold separately) needs to be replaced.

Features

Essential Tool for Cable Installers or Telecom/LAN Personnel
  • Tests Cat5, Cat6, Cat6a, telephone, USB and coax cable assemblies
  • Combines main tester unit and removable remote tester unit
  • Identifies crossed wires, short circuits and open circuits
  • Tests multiple types: RJ11, RJ45, USB, BNC
  • Tests cable lengths up to 600 ft.

Designed to Make Your Work Easier
  • Includes BNC to RJ11 adapter for testing BNC cable
  • Powered by 9V battery (sold separately)
  • LEDs indicate battery status at a glance
  • Stores away in convenient carrying case

Package Includes

  • T014-001 Network Cable Continuity Tester
  • BNC to RJ11 jumper cable
  • Carrying case
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189929
PHYSICAL
Shipping Dimensions (hwd / in.)7.24 x 4.33 x 1.77
Shipping Weight (lbs.)0.51
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax; USB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
T014-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.