Multi-Function Optical Fiber Cable Tester with Power Meter, Light Source and Visual Fault Locator
- FC connectors with optional SC, ST and LC adapters available
- Light source supports 1310 and 1550 nm wavelengths
- Power meter supports 850, 1300, 1310, 1490, 1550 and 1625 nm
- Auto-off function saves battery power
- USB Micro-B port for charging rechargeable AA batteries
- 2-year limited warranty
Overview
Features
- Determines optical power loss
- Finds visual faults in cable with multiple frequency settings for continuous and flashing modes
- Light source supports 1310 and 1550 nm
- Power meter supports 850, 1300, 1310, 1490, 1550 and 1625 nm
- FC connectors with optional SC, ST and LC adapters available
- Stores away in convenient carrying case
- Test fiber cables up to 20km
- Auto-off function preserves battery power
- USB Micro-B port for charging rechargeable batteries
- Displays power loss measurement data, wavelength, frequency, battery capacity and battery charge status
Specifications
OVERVIEW
UPC Code | 037332190345 |
Technology | Multimode |
PHYSICAL
Shipping Dimensions (hwd / in.) | 7.56 x 6.06 x 2.28 |
Shipping Weight (lbs.) | 2.09 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Network Tools & Testers
Model Number | Description | |
---|---|---|
![]() |
T020-001-LC10G | FC to LC 50/125 OM3 10 Gb Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-LC50 | FC to LC 50/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-LC62 | FC to LC 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-LC9 | FC to LC 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-SC10G | FC to SC 50/125 OM3 10 Gb Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-SC50 | FC to SC 50/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-SC62 | FC to SC 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-SC9 | FC to SC 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-ST62 | FC to ST 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
![]() |
T020-001-ST9 | FC to ST 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.