Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compact/Slimline DB25 Coupler Gender Changer (F/F)


  • Allows you to connect (2) DB25 Male cables together
  • Changes gender of a DB25 Male port (or cable) to DB25 Female

View Full Product Details

Tripp Lite Part Number

P154-000

Have a Question?
Contact Us

Overview

Compact gold gender changer is designed to allow you to change a DB25 Male port into a DB25 Female port. Gold plated contacts and connectors offer superior conductivity.

Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • DB25 female to DB25 female

System Requirements

  • Any device or cable with a DB25M connector

Package Includes

  • Compact gold gender changer DB25F to DB25F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011770
TechnologyDB25; Serial (RS232)
PHYSICAL
ColorGold
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.25
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1DB25 (FEMALE)
Side B - Connector 1DB25 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P154-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.