Desktop Computer AC Power Cord, Right-Angle NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black
- Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
- Recommended for powering computers, printers and other home/office peripherals
- 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
- Ideal replacement for worn-out or missing computer power cable
- NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P006-003-15D
Have a Question?
Features
Typical Applications
- Connect devices like computers, monitors, scanners and printers to a power outlet up to 3 ft. away in your home office, work space or dorm room
- Extend an existing power connection up to 3 ft. to more easily place a device or reach a power source away from your workstation
- Provide a high-quality replacement for a worn-out or missing power cord
- Power a device located in a hard-to-access area behind a desk or flush against a wall
Package Includes
- P006-003-15D Right-Angle NEMA 5-15P to C13 Computer Power Cable, 3 ft., Black
Specifications
OVERVIEW
UPC Code | 037332241917 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 1.00 x 7.00 x 10.00 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 20-80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P - RIGHT ANGLE |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | UL Listed |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.