Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in.

Model Number: P313-06N-WH


  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 3.5mm Stereo Splitter Cable splits the audio signal from your computer to multiple speakers or, allows connection of two headphones to a single iPod®, MP3 player or any audio device utilizing the 3.5mm stereo jack. Fully molded connectors ensure long life usability.

Features

  • Splits a stereo audio signal into two signals
  • Allows two headsets to attach to a single audio player
  • Fully-molded construction

Package Includes

  • 6-in. White 3.5mm Male to 2x 3.5mm Female Splitter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187826
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P312-001 | Digital Signage & Audio/Video P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft.
P312-001-2RA | Digital Signage & Audio/Video P312-001-2RA 3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft.
P312-001-RA | Digital Signage & Audio/Video P312-001-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft.
P312-003-RA | Digital Signage & Audio/Video P312-003-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft.
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-006-RA | Digital Signage & Audio/Video P312-006-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P312-025 | Digital Signage & Audio/Video P312-025 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft.
P312-050 | Digital Signage & Audio/Video P312-050 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft.

Resources & Downloads

support icon

Do you own a
P313-06N-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.